Light Commercial Vehicles Refrigeration Units
Ease of use and flexibility
Carrier Transicold’s direct drive refrigeration units are specifically designed for the transportation of fresh or frozen goods in small-to-medium sized delivery vehicles.
No Results Found

Description: Fresh-only direct drive vehicle solution for medium-sized to large-sized trucks.

Description: Large capacity direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 6550
Airflow (m³/h): 2200
Total weight (Kg): 93

Description: Large capacity direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 5100
Airflow (m³/h): 2200
Total weight (Kg): 84

Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Airflow (m³/h): 1,150
Capacity (W)/(kJ): 2860
Total weight (Kg): 49

Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Airflow (m³/h): 1,150
Capacity (W)/(kJ): 3,490
Total weight (Kg): 49

Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods
Capacity (W)/(kJ): 4250
Airflow (m³/h): 2000
Total weight (Kg): 84

Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 2575
Airflow (m³/h): 710
Total weight (Kg): 108

Description: The revolutionary Pulsor range benefits from Carrier patented E-Drive technology featuring an inverter and hermetic variable compressor. Pulsor ensures constant cold throughout the day.
Capacity (W)/(kJ): 3930
Airflow (m³/h): 1450
Total weight (Kg): 130
Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 4740
Airflow (m³/h): 1450
Total weight (Kg): 109

Description: Nose mount or undermount configurations are available according to your needs, type of goods, doors openings and vehicle used.
Capacity (W)/(kJ): 44700
Total weight (Kg): 485

Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 3074
Airflow (m³/h): 1660
Total weight (Kg): 21

Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 1990
Airflow (m³/h): 760
Total weight (Kg): 20

Description: Light-weight road-only unit offering simplicity, versatility and affordability.
Capacity (W)/(kJ): 1930
Airflow (m³/h): 990
Total weight (Kg): 20

Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 3730
Airflow (m³/h): 1470
Total weight (Kg): 123

Description: Direct drive refrigeration unit for vans and trucks, enabling transportation of fresh and frozen goods.
Capacity (W)/(kJ): 5595
Airflow (m³/h): 2090
Total weight (Kg): 131