06NA/06NW
Semi-Hermetic
Gear driven
Twin-Screw Compressor
40 to 140 Nominal HP
209 to 510 Nominal m³/h
123 to 300 Nominal cfm
- Used in Carrier 30GX/HX chillers
- Compatible with R-134a.
Carrier’s original gear-driven twin-screw technology with poppet unloading. Purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.
- 06NA models for air-cooled condensing applications.
- 06NW models for water-cooled condensing applications.
- Patented rotor profile geometry produced on state-of-the-art manufacturing processes for unequaled performance.
- Poppet step unloading to 45% capacity, automatic unloading at startup.
- Wye-Delta motor configuration for reduced current inrush.
- Integrated NTC motor winding sensor for thermal protection.
- Dependable rolling element bearing design.
- 100% factory run tested.
- Integrated discharge check valve for quiet shutdown and flexibility to use multiple compressors in parallel.
- Standard commercial marine parts warranty.
Dimensions (English Units)
| Model | Height
(in.) |
Width
(in.) |
Length
(in.) |
|---|---|---|---|
| All 06N Models | 21.5 | 25.4 | 25.2 |
Weights (English Units)
| Model | Weight
(lbs) |
Model | Weight
(lbs) |
|
|---|---|---|---|---|
| 06NA-123--E- | 835 | 06NW-123--E- | 825 | |
| 06NA-146--E- | 835 | 06NW-146--E- | 795 | |
| 06NA-146--N- | 805 | 06NW-146--N- | 835 | |
| 06NA-174--E- | 880 | 06NW-174--E- | 795 | |
| 06NA-174--N- | 825 | 06NW-174--N- | 855 | |
| 06NA-209--E- | 895 | 06NW-209--E- | 825 | |
| 06NA-209--N- | 835 | 06NW-209--N- | 880 | |
| 06NA-250--E- | 910 | 06NW-250--E- | 835 | |
| 06NA-250--N- | 855 | 06NW-250--N- | 895 | |
| 06NA-300--E- | 920 | 06NW-300--E- | 855 | |
| 06NA-300--N- | 880 | 06NW-300--N- | 910 |
Carrier’s original gear-driven twin-screw technology with poppet unloading. Purchase the bare compressor and build up your own system, or let Carrier build a complete marine condensing unit for you.
- 06NA models for air-cooled condensing applications.
- 06NW models for water-cooled condensing applications.
- Patented rotor profile geometry produced on state-of-the-art manufacturing processes for unequaled performance.
- Poppet step unloading to 45% capacity, automatic unloading at startup.
- Wye-Delta motor configuration for reduced current inrush.
- Integrated NTC motor winding sensor for thermal protection.
- Dependable rolling element bearing design.
- 100% factory run tested.
- Integrated discharge check valve for quiet shutdown and flexibility to use multiple compressors in parallel.
- Standard commercial marine parts warranty.
Dimensions (English Units)
| Model | Height
(in.) |
Width
(in.) |
Length
(in.) |
|---|---|---|---|
| All 06N Models | 21.5 | 25.4 | 25.2 |
Weights (English Units)
| Model | Weight
(lbs) |
Model | Weight
(lbs) |
|
|---|---|---|---|---|
| 06NA-123--E- | 835 | 06NW-123--E- | 825 | |
| 06NA-146--E- | 835 | 06NW-146--E- | 795 | |
| 06NA-146--N- | 805 | 06NW-146--N- | 835 | |
| 06NA-174--E- | 880 | 06NW-174--E- | 795 | |
| 06NA-174--N- | 825 | 06NW-174--N- | 855 | |
| 06NA-209--E- | 895 | 06NW-209--E- | 825 | |
| 06NA-209--N- | 835 | 06NW-209--N- | 880 | |
| 06NA-250--E- | 910 | 06NW-250--E- | 835 | |
| 06NA-250--N- | 855 | 06NW-250--N- | 895 | |
| 06NA-300--E- | 920 | 06NW-300--E- | 855 | |
| 06NA-300--N- | 880 | 06NW-300--N- | 910 |