With Fewer Worries About Downtime, Everyone’s Comfortable.
At sea, you can’t afford to go without consistent comfort. You also can’t afford to use large amounts of energy – or a large amount of space – to achieve it. Fortunately, Carrier chillers have you covered, ensuring the cooling your guests and crew demand, all with maximum reliability and efficiency – and minimum use of valuable onboard space.
No Results Found

Cooling Type: Air-cooled
Compression: Scroll
Max Capacity (kW): 530
Refrigerant: R-410A

Cooling Type: Air-cooled
Compression: Screw
Max Capacity (kW): 1750
Refrigerant: R-134a

Cooling Type: Air-cooled
Compression: Scroll
Max Capacity (kW): 1400
Refrigerant: R-410A

Cooling Type: Fresh/seawater-cooled
Compression: Scroll
Max Capacity (kW): 160
Refrigerant: R-410A

Cooling Type: Fresh/seawater-cooled
Compression: Screw
Max Capacity (kW): 1300
Refrigerant: R-134a

Cooling Type: Fresh/seawater-cooled
Compression: Screw
Max Capacity (kW): 930
Refrigerant: R-134a

Cooling Type: Fresh/seawater-cooled
Compression: Screw
Max Capacity (kW): 1400
Refrigerant: R-134a

Cooling Type: Fresh/seawater-cooled
Compression: Centrifugal
Max Capacity (kW): 10500
Refrigerant: R-134a

Cooling Type: Fresh/seawater-cooled
Compression: Screw
Max Capacity (kW): 1740
Refrigerant: R-134a