Skip to main content

Two-way cassette
40VU2-7G-QEE

Cooling Capacity: 2.8 - 5.6 kW

  • Compact design: only 220mm in height
  • Built-in drain pump
  • Unique ceiling anti-fouling design
  • Dual air supply to distribute air in two directions with quiet operation

carrier-XCT-logo
Stylish design & slim body
  • 220 mm height
Built-in drain pump
  • With 700 mm pumphead
  • Flat-type suction grille design makes maintenance work very easy
Convenient
  • Easy diassembly of maintenance panel
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
  • Optional panel
Stylish design & slim body
  • 220 mm height
Built-in drain pump
  • With 700 mm pumphead
  • Flat-type suction grille design makes maintenance work very easy
Convenient
  • Easy diassembly of maintenance panel
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
  • Optional panel