Skip to main content

Medium Static Duct 50 - 120Pa
40VD_S-7G-QEE / 40VD_S-7G-KEE
40VD_R-7G-QEE / 40VD_R-7G-KEE

Capacity: 5.6 – 16 kW

  • Available static pressure up to 120 Pa
  • Rear and bottom inlet choice
  • 4 ø205mm air outlet for spigot connection (3rd party)
  • Optional external drain pump available
Slim and compact design
  • Uniform 270mm in height, compact design for easy installation where space over ceiling is limited, while offering up to 120 Pa ESP
Optional drain pump
  • 700mm pump head.
Flexible return air location
  • During installation you may select the lower air return or back air return by adjusting the location of air inlet frame
Slim and compact design
  • Uniform 270mm in height, compact design for easy installation where space over ceiling is limited, while offering up to 120 Pa ESP
Optional drain pump
  • 700mm pump head.
Flexible return air location
  • During installation you may select the lower air return or back air return by adjusting the location of air inlet frame