Totaline Air Curtains
Product Description
Totaline Air Curtains offer a reliable range of solutions designed to create an effective invisible air barrier across doorways, helping to maintain indoor temperature and prevent the entry of dust, insects, and external air. The range includes compact models for small entrances as well as high-performance units for commercial and industrial applications, with energy-efficient operation, low noise levels, and flexible installation options to suit different door sizes and environments.
Use Cases
Ideal for large Doorways in Airports, Hospitals, Shops etc.
Features
CNC Honeycomb All-metal body-Arc- shaped structure for enhanced strength and durability.
Industrial grade design-Modern metallic finish suitable for commercial interiors
Anti Rust Metal Finish-Spray coated surface for corrosion resistance and long service life
Remote Controlled Operation- Flexible high and low speed settings with wind guide board for adjustable air direction and speed
High Reliability- Tested for 5000+ hours of continuous operation