AXIAL FAN
Product Description
Totaline Axial Fans are engineered to deliver high airflow for ventilation and cooling applications across a range of environments. Designed for effective air movement with simple installation, they are suitable for industrial, commercial, and large space ventilation needs. With robust construction and reliable performance, these fans ensure efficient operation and long service life.
Applicable for industrial, commercial and large space ventilation needs
Ball Bearing Motor
Thermal protection
Quiet Operation
Wide temperature tolerance
High Strength Impeller
Corrosion resistant Housing
Expected Life of 40,000 hours
Applicable for industrial, commercial and large space ventilation needs
Ball Bearing Motor
Thermal protection
Quiet Operation
Wide temperature tolerance
High Strength Impeller
Corrosion resistant Housing
Expected Life of 40,000 hours