ATM Timer
Product Description
Totaline ATM Timers are designed to provide precise and reliable time-based control for HVAC and electrical systems. Engineered for consistent performance, they enable automated operation, helping optimize energy usage and system efficiency. Easy to configure and durable in construction, they are suitable for a wide range of residential and commercial applications.
Use Cases
Suitable for residential and commercial applications.
Features
Controls up to two air conditioners
Accurate temperature sensing via precise sensor
Time sharing for compressors to maintain equal run time
Alarm for room high temperature
Alarm for sensor failure
Alarm for AC failure
Continuous scrolling display of AC parameters and fault messages
Multiple set points configurable via functions mode
Password protection
Sensor fail mode with configurable on/off cycle timing
LED indicators for system status