Skip to main content

Carrier 4 Way Inverter Cassette

Inverter Cassette Split System Air Conditioner with R32 Refrigerant

Cooling Capacity: 2.0 – 6.0 HP

The Carrier 4Way Inverter Cassette is engineered to deliver uniform comfort, high energy efficiency, and effortless installation for light commercial applications. Powered by advanced inverter technology and environment friendly R32 refrigerant, it ensures reliable cooling performance while supporting sustainability goals.

Its compact and light weight design makes it ideal for spaces such as retail stores, offices, and hotels. Enhancing both form and function, the distinctive hexagonal inlet grille design ensures uniform air distribution and providing a robust, lightweight structure bringing together performance and modern aesthetics.

Design & Aesthetic Features

  • Distinctive hexagonal (honeycomb) inlet grille design
  • Modern, premium appearance suited for contemporary commercial interiors
  • Lightweight yet robust grille structure

Comfort Features

  • 4 way uniform air distribution for consistent cooling across the space
  • Individual louver control for customised airflow direction
  • Multiple swing modes: Standard, Diagonally Opposite, and Turn Around
  • Designed for high ceiling applications upto 4.5 m (select models)

Performance Features

  • Inverter technology for uninterrupted and energy efficient coolingefficient cooling
  • High energy efficiency with ISEER up to 4.32*
  • Compact CDU with 100% Copper
  • Wide ambient operation range from 15°C to 52°C
  • 5step airflow control for precise comfort adjustment

Design & Aesthetic Features

  • Distinctive hexagonal (honeycomb) inlet grille design
  • Modern, premium appearance suited for contemporary commercial interiors
  • Lightweight yet robust grille structure

Comfort Features

  • 4 way uniform air distribution for consistent cooling across the space
  • Individual louver control for customised airflow direction
  • Multiple swing modes: Standard, Diagonally Opposite, and Turn Around
  • Designed for high ceiling applications upto 4.5 m (select models)

Performance Features

  • Inverter technology for uninterrupted and energy efficient coolingefficient cooling
  • High energy efficiency with ISEER up to 4.32*
  • Compact CDU with 100% Copper
  • Wide ambient operation range from 15°C to 52°C
  • 5step airflow control for precise comfort adjustment