Skip to main content

30RHM-V Modular

Cooling capacity: 35~1,040 kW

Modular Air Cooled Chiller
With R410a Refrigerant

The 30RHM-V Modular modular air-cooled chiller unit can be integrated with various air side units such as fan coil unit, air handling unit to form a central air conditioning system. Available in both cooling-only & heat-pump models.

Efficient Inverter Design:

Variable Frequency Drive with 15-100% stepless capacity control, and inverter driven condenser fans - for precise temperature control & energy conservation

High operating temperatures:

Operating temperature in cooling mode: -20 to +55ºC

Operating temperature in heating mode: -26 to +55ºC

Low noise operation:

Low noise operation for a silent neighborhood. Noise levels can be as low as 50 dB(A) in partial load operation.

Balanced control for high energy efficiency:

Partial load operation is highly optimized. When multiple modules are combined, the frequency of each compressor is intelligently controlled, so that the system operates in an energy efficient manner

Free master Module Design:

Any of the single unit can operate as the master once connected with the wired controller. This avoids the issue of whole system fail to work when the fixed master unit malfunctions.

Efficient Inverter Design:

Variable Frequency Drive with 15-100% stepless capacity control, and inverter driven condenser fans - for precise temperature control & energy conservation

High operating temperatures:

Operating temperature in cooling mode: -20 to +55ºC

Operating temperature in heating mode: -26 to +55ºC

Low noise operation:

Low noise operation for a silent neighborhood. Noise levels can be as low as 50 dB(A) in partial load operation.

Balanced control for high energy efficiency:

Partial load operation is highly optimized. When multiple modules are combined, the frequency of each compressor is intelligently controlled, so that the system operates in an energy efficient manner

Free master Module Design:

Any of the single unit can operate as the master once connected with the wired controller. This avoids the issue of whole system fail to work when the fixed master unit malfunctions.