30GTC
Air-Cooled Reciprocating Chiller
Cooling capacity: 106~387 kW
- Mature technology and reliable operation
- Proven 06E compressors
- Dual refrigerant circuits and multi compressors arrangement ensures reliable system operation and flexible control
- Compressor running time balancing
- Efficient heat exchangers with enhanced heat transfer tubes
- Convenient installation and ease of use
- Microprocessor based ComfortLink control panel for simplified controls
Motor Control Center
- Topicalized for India weather conditions from deserts to rain forests
- Weatherproof double enclosures
- Built-in safety separate power and control sections
- 20 kA breaking capacity magnetic trip, ambient compensated current calibrated circuit breakers
- Incoming power monitor with protection against under voltage, over voltage, phase reversal, phase imbalance and single phasing
- Gound leakage current protection on compressor
- Constant voltage to control through a CVT
- Circuit breakers for all motors no fuses (ensure short circuit and overload protection) and saves service time
Safeties
- High-pressure cut-out
- Low-pressure cut-out
- Oil pressure switch
- High discharge gas temperature cut-out
- Earth fault protection for compressors
- Protection against erratic power supply
- Protection against short circuit and overload
Compressor
- Carrier's renowned and reliable 06E semi-hermetic, field-serviceable compressor equipped with automatically reverse oil pump
- Compressors internally lubricated with low foaming oil
- Industrial grade compressors operate at full capacity up to 52° C (125° F) ambient temperature
Air-Cooled Condensers
- Carrier patented internally enhanced copper tubes for high heat transfer efficiency
- Double sine wave aluminum fins
- Heat exchangers designed on Carrier integrated product design software for best efficiency
Coolers
- Internally enhanced Carrier patented copper tubes designed for 20 kg/cm² water-side pressure
- Factory insulated with closed cell, CFC-free, elastomeric nitrile rubber insulation with low thermal conductivity and superior resistance to water vapor transmission.
Motor Control Center
- Topicalized for India weather conditions from deserts to rain forests
- Weatherproof double enclosures
- Built-in safety separate power and control sections
- 20 kA breaking capacity magnetic trip, ambient compensated current calibrated circuit breakers
- Incoming power monitor with protection against under voltage, over voltage, phase reversal, phase imbalance and single phasing
- Gound leakage current protection on compressor
- Constant voltage to control through a CVT
- Circuit breakers for all motors no fuses (ensure short circuit and overload protection) and saves service time
Safeties
- High-pressure cut-out
- Low-pressure cut-out
- Oil pressure switch
- High discharge gas temperature cut-out
- Earth fault protection for compressors
- Protection against erratic power supply
- Protection against short circuit and overload
Compressor
- Carrier's renowned and reliable 06E semi-hermetic, field-serviceable compressor equipped with automatically reverse oil pump
- Compressors internally lubricated with low foaming oil
- Industrial grade compressors operate at full capacity up to 52° C (125° F) ambient temperature
Air-Cooled Condensers
- Carrier patented internally enhanced copper tubes for high heat transfer efficiency
- Double sine wave aluminum fins
- Heat exchangers designed on Carrier integrated product design software for best efficiency
Coolers
- Internally enhanced Carrier patented copper tubes designed for 20 kg/cm² water-side pressure
- Factory insulated with closed cell, CFC-free, elastomeric nitrile rubber insulation with low thermal conductivity and superior resistance to water vapor transmission.