Skip to main content

40GKW

Hydronic Cassette

Airflow: 540~1840 m3/h

  • Self diagnosis
  • BMS Compatibility
  • Easy installation & maintenance
  • Silent operation
  • 4-Way directional airflow
  • Auto fan mode
  • Dry mode
  • High performance condensate drain pump
  • Auto restart function
  • Hydrophilic blue aluminium fins
  • Auto timer
  • Fresh air renewal
  • Specially designed compact cassette unit with removable grills and fan, makes installation and maintenance easy.
  • Enhanced coil heat exchange efficiency, with application of sine wave fin and inner grooved copper tubes.
  • Unit is engineered to provide quiet and comfortable ambience.
  • Motorized louvers help in uniform cooling with 4-way directional flow.
  • Besides providing comfort, it reduces energy bills by enabling the cassette unit fan to automatically change speed.
  • Condensate Drain Pump helps drain out condensate water quickly to outside premises with in-built drain water pump suitable for high lift distance Auto Restart Function: The unit starts automatically with all previous settings, while restoring from a power failure.
  • Self Diagnosis gives appropriate error codes in case of faults in the unit Improves indoor air quality (IAQ) and provides quick moisture removal in case of humid & sultry surroundings.
  • Specially designed compact cassette unit with removable grills and fan, makes installation and maintenance easy.
  • Enhanced coil heat exchange efficiency, with application of sine wave fin and inner grooved copper tubes.
  • Unit is engineered to provide quiet and comfortable ambience.
  • Motorized louvers help in uniform cooling with 4-way directional flow.
  • Besides providing comfort, it reduces energy bills by enabling the cassette unit fan to automatically change speed.
  • Condensate Drain Pump helps drain out condensate water quickly to outside premises with in-built drain water pump suitable for high lift distance Auto Restart Function: The unit starts automatically with all previous settings, while restoring from a power failure.
  • Self Diagnosis gives appropriate error codes in case of faults in the unit Improves indoor air quality (IAQ) and provides quick moisture removal in case of humid & sultry surroundings.