Skip to main content

40LW

Packaged Air Handler
Ceiling Suspended

Airflow: 2,039~11,553 m³/h

  • Exemplary compact design
  • Reliable & energy efficient design
  • Easy installation and maintenance
  • Ultra tranquil design

Performance Features

  • Variable fan speed adjusts cooling according to load and saves energy
  • Efficient heat transfer with Al dual sine wave fin coil with Copper tube
  • Fire resistant Polyethylene insulation which reduces sound levels and minimizes condensation

Reliability Features

  • Rugged and durable powder coated GI sheet construction

Maintenance Features

  • Easily serviceable 15 micron synthetic, non woven filter

Installation Features

  • Low height - 680 mm max; Saves false ceiling height requirement
  • Compact size saves installation space and time

Physical Data

Unit Size Width (mm) Length (mm) Height (mm) Weight (Kg)
004 667 971 460 55
006 667 1143 460 65
009 667 1480 460 85
012 974 1866 680 173
016 974 1866 680 180

Performance Features

  • Variable fan speed adjusts cooling according to load and saves energy
  • Efficient heat transfer with Al dual sine wave fin coil with Copper tube
  • Fire resistant Polyethylene insulation which reduces sound levels and minimizes condensation

Reliability Features

  • Rugged and durable powder coated GI sheet construction

Maintenance Features

  • Easily serviceable 15 micron synthetic, non woven filter

Installation Features

  • Low height - 680 mm max; Saves false ceiling height requirement
  • Compact size saves installation space and time

Physical Data

Unit Size Width (mm) Length (mm) Height (mm) Weight (Kg)
004 667 971 460 55
006 667 1143 460 65
009 667 1480 460 85
012 974 1866 680 173
016 974 1866 680 180