AquaSnap® - High temperature monobloc air-to-water heat pump with integrated hydraulic module
                                            
61AF 014-019
                                    
                            Refrigerant : R-407C
Compressor : scroll fixed-speed
Nominal heating capacity : 14-19 kW
The Aquasnap high-temperature heat pump range was designed for commercial applications such as the heating of offices, apartments and hotels as well as domestic hot water production in new and refurbished buildings.
- Hot water up to 65°C
 - High energy efficiency level
 - Hydronic module with Class A circulator
 - Superior reliability
 
General description
- Small footprint and low height allowing it to blend in with any architectural styles
 - Energy savings: certified Eurovent energy efficiency class A
 - Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
 - Intelligent unit control permits unit operation in extreme conditions, minimising unit shut-down times
 
Quiet operation
- Low-noise scroll compressors with low vibration level
 - The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
 - Dynamic suction and discharge piping supports, minimising vibration transmission (Carrier patent)
 - Vertical evaporator coils
 - Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
 - Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
 - Rigid fan installation for reduced start-up noise
 
Easy and fast installation
- Integrated hydronic module (option)   
- Variable speed water pump
 - Water filter protects the water pump against circulating debris
 - Over-pressure valve
 - Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
 
 - Easily removable panels
 - Simplified electrical connections
 - Fast commissioning
 
Economical operation
- Seasonal heating performance optimised   
- Energy label A+
 - Electronic expansion valve
 - Dynamic superheat management
 - Specific FreeDefrost algorithm
 
 - Reduced maintenance costs   
- Maintenance-free scroll compressors with vapour injection
 - Pro-Dialog+ control offers fast diagnosis
 
 
Environmental care
- Non-ozone depleting R-407C refrigerant
 - Leak-tight refrigerant circuit
 
Superior reliability
- State-of-the-art concept
 - Auto-adaptive control
 - Exceptional endurance test
 
Pro-Dialog+ control
- Energy management
- Seven day internal time schedule clock
 - Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
 - Lead/lag control of two heat pumps operating in parallel
 - Start/stop based on the outside air temperature
 
 - Ease-of-use
 - New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
 - Information displayed clearly in English, French, German, Italian and Spanish
 - Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet browsers. They are user-friendly and permit quick access to the principal operating parameters
 
				Remote operating mode with volt-free contacts (standard)
- Start/stop
 - Dual set-point
 - Demand limit
 - Alert indication
 - Alarm indication
 - User safety
 - Water pump control
 
Remote interface (accessory)
Options
- Coils Corrosion protection
 - Low noise level
 - Very low noise level
 - Unit with ductable fans
 - Grilles and enclosure panels
 - LP VSD single-pump
 - frost protection
 - Lon, J-Bus or BacNetgateway
 - Lead/lag operation
 - Soft Starter
 - Compliance with Russian regulations
 - Welded exchangers connection kit
 
Accessories
- External water filter on the hydraulic module
 
General description
- Small footprint and low height allowing it to blend in with any architectural styles
 - Energy savings: certified Eurovent energy efficiency class A
 - Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
 - Intelligent unit control permits unit operation in extreme conditions, minimising unit shut-down times
 
Quiet operation
- Low-noise scroll compressors with low vibration level
 - The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
 - Dynamic suction and discharge piping supports, minimising vibration transmission (Carrier patent)
 - Vertical evaporator coils
 - Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
 - Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
 - Rigid fan installation for reduced start-up noise
 
Easy and fast installation
- Integrated hydronic module (option)   
- Variable speed water pump
 - Water filter protects the water pump against circulating debris
 - Over-pressure valve
 - Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
 
 - Easily removable panels
 - Simplified electrical connections
 - Fast commissioning
 
Economical operation
- Seasonal heating performance optimised   
- Energy label A+
 - Electronic expansion valve
 - Dynamic superheat management
 - Specific FreeDefrost algorithm
 
 - Reduced maintenance costs   
- Maintenance-free scroll compressors with vapour injection
 - Pro-Dialog+ control offers fast diagnosis
 
 
Environmental care
- Non-ozone depleting R-407C refrigerant
 - Leak-tight refrigerant circuit
 
Superior reliability
- State-of-the-art concept
 - Auto-adaptive control
 - Exceptional endurance test
 
Pro-Dialog+ control
- Energy management
- Seven day internal time schedule clock
 - Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
 - Lead/lag control of two heat pumps operating in parallel
 - Start/stop based on the outside air temperature
 
 - Ease-of-use
 - New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
 - Information displayed clearly in English, French, German, Italian and Spanish
 - Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet browsers. They are user-friendly and permit quick access to the principal operating parameters
 
				Remote operating mode with volt-free contacts (standard)
- Start/stop
 - Dual set-point
 - Demand limit
 - Alert indication
 - Alarm indication
 - User safety
 - Water pump control
 
Remote interface (accessory)
Options
- Coils Corrosion protection
 - Low noise level
 - Very low noise level
 - Unit with ductable fans
 - Grilles and enclosure panels
 - LP VSD single-pump
 - frost protection
 - Lon, J-Bus or BacNetgateway
 - Lead/lag operation
 - Soft Starter
 - Compliance with Russian regulations
 - Welded exchangers connection kit
 
Accessories
- External water filter on the hydraulic module