Aquaforce®
30XAV
Air-Cooled Screw Chiller with Greenspeed® Intelligence
Cooling capacity: 504~1,138 kW
- Non-ozone depleting R134a
- Exclusive high-efficiency variable-speed twin-screw
- Touch Pilot™ control
- Variable-speed condenser fans
- Mechanically cleanable flooded evaporator
- Novation® heat exchanger with micro-channel coil technology
- Greenspeed® Intelligence inverter technology
Features
- Designed for commercial and industrial applications.
- High performance, Carrier granted, at full and partial load.
- New TOUCH PILOT smart control with intuitive and user-friendly 7 interface.
- Greenspeed technology, both on compressors and fans, allows precise capacity matching of building load changes and significantly reduce unit power input, especially at part loads.
- Exclusive inverter-driven screw compressors, an evolution of the proven Carrier fixed-speed screw compressor design.
- Variable speed fans controlled to minimize noise and energy consumption at all conditions.
- Operation granted up to 50°C outdoor air temperature.
- Improved electrical performance: High power factor and negligible inrush current.
- Independent and leak-tight refrigerant circuits.
Options & Accessories
- EMC classification according to IEC 61800-3 class C2
- Low noise level
- MCHE anti-corrosion protections
- Evaporator with aluminium jacket
- BacNet over IP-connetion
- Jbus, BacNet, LON gateways
- Energy Management Module
- Grilles and enclosure panels
- Service valves
- Evaporator with one pass less
- 21 bar evaporator
- Dual safety valves
- Welded Victaulic evaporator water connections
Features
- Designed for commercial and industrial applications.
- High performance, Carrier granted, at full and partial load.
- New TOUCH PILOT smart control with intuitive and user-friendly 7 interface.
- Greenspeed technology, both on compressors and fans, allows precise capacity matching of building load changes and significantly reduce unit power input, especially at part loads.
- Exclusive inverter-driven screw compressors, an evolution of the proven Carrier fixed-speed screw compressor design.
- Variable speed fans controlled to minimize noise and energy consumption at all conditions.
- Operation granted up to 50°C outdoor air temperature.
- Improved electrical performance: High power factor and negligible inrush current.
- Independent and leak-tight refrigerant circuits.
Options & Accessories
- EMC classification according to IEC 61800-3 class C2
- Low noise level
- MCHE anti-corrosion protections
- Evaporator with aluminium jacket
- BacNet over IP-connetion
- Jbus, BacNet, LON gateways
- Energy Management Module
- Grilles and enclosure panels
- Service valves
- Evaporator with one pass less
- 21 bar evaporator
- Dual safety valves
- Welded Victaulic evaporator water connections