Aquasnap®
30RW/RWA
Water-Cooled/Condenserless Scroll Liquid Chiller with Integrated Hydronic Module
Cooling capacity: 20~95 kW
- Scroll compressors
- Auto-adaptive Pro-Dialog control
- Refrigerant HFC-407C
- Evaporator and condenser hydronic modules are standard
Features
- Ten sizes with nominal cooling capacities from 109 to 315 kW.
- Aquasnap chillers with scroll compressors, digital auto-adaptive Pro-Dialog control and ozone-friendly refrigerant HFC-407C.
- Can be supplied with integrated hydronic evaporator and condenser modules, limiting the installation to simple operations such as the entering and leaving water piping connection.
- Intelligent control of condenser water pump speed and operation of glycol cooler (30RW) or air-cooled condenser fans (30RWA) to ensure reliable and economical operation.
- Quick electrical connections.
- Units can operate down to -20°C outside temperature.
- The variable-speed condenser water pump automatically adjusts the water flow rate to maintain the ideal condensing conditions.
- High-performance plate heat exchangers maximise the thermodynamic properties of refrigerant HFC-407C. From size 30RW 160 the evaporator and the condenser have two interlaced refrigerant circuits.
- Space-saving design.
- No plant room required — unit can be installed in a place that is open to the public, if local regulations permit.
- The refrigerant circuit is completely leak-proof.
- Used with Carrier 09 series glycol coolers or air-cooled condensers, supplied ready for installation with a control box. All control components are installed and tested in the factory.
Options & Accessories
- High-pressure single or dual pump, evaporator
- Condenser hydronic module with variable-speed single or dual pump
- Heat pump (hot-water control)
- Electronic starter for reduced startup current
- RS485 communications and “CCN Clock Board” time schedule board
- Very low temperature glycol solution down to -10°C
- Field water connections at the unit top
Features
- Ten sizes with nominal cooling capacities from 109 to 315 kW.
- Aquasnap chillers with scroll compressors, digital auto-adaptive Pro-Dialog control and ozone-friendly refrigerant HFC-407C.
- Can be supplied with integrated hydronic evaporator and condenser modules, limiting the installation to simple operations such as the entering and leaving water piping connection.
- Intelligent control of condenser water pump speed and operation of glycol cooler (30RW) or air-cooled condenser fans (30RWA) to ensure reliable and economical operation.
- Quick electrical connections.
- Units can operate down to -20°C outside temperature.
- The variable-speed condenser water pump automatically adjusts the water flow rate to maintain the ideal condensing conditions.
- High-performance plate heat exchangers maximise the thermodynamic properties of refrigerant HFC-407C. From size 30RW 160 the evaporator and the condenser have two interlaced refrigerant circuits.
- Space-saving design.
- No plant room required — unit can be installed in a place that is open to the public, if local regulations permit.
- The refrigerant circuit is completely leak-proof.
- Used with Carrier 09 series glycol coolers or air-cooled condensers, supplied ready for installation with a control box. All control components are installed and tested in the factory.
Options & Accessories
- High-pressure single or dual pump, evaporator
- Condenser hydronic module with variable-speed single or dual pump
- Heat pump (hot-water control)
- Electronic starter for reduced startup current
- RS485 communications and “CCN Clock Board” time schedule board
- Very low temperature glycol solution down to -10°C
- Field water connections at the unit top