Aquasnap®
30RQM/RQB
Air-to-Water Heat Pump with Greenspeed® Intelligence
Cooling capacity: 160~540 kW
Heating capacity: 174~542 kW
30RQM - Features a compact all-in-one package where reduced investment cost.
30RQP with Greenspeed Intelligence - Features a compact all-in-one package optimized for part-load applications where high SCOP and SEER are required.
- Designed to meet current and future Ecodesign and F-Gas requirements in terms of energy efficiency and reduced CO2 emissions.
- Non-ozone depleting refrigerant R410A
- Scroll compressors
- Variable-speed driven fans (30RQP models)
- Brazed plate heat exchangers with reduced water pressure drops
- Auto-adaptive microprocessor control with Greenspeed® intelligence
- Innovative Carrier “Free defrost” algorithm (pending patent)
- Touch pilot control with advanced IP connectivity and color touch screen user interface
Features
- Twelve sizes with nominal cooling capacities from 161 to 511 kW and nominal heating capacities from 174 to 542 kW
- Aquasnap heat pumps for commercial and industrial applications.
- 30RQM and 30RQP versions with full load energy efficiency in heating from 2.9 to 3.0 (in accordance with EN14511-3: 2013)
- 30RQP version with enhanced part-load energy efficiency in cooling and heating modes using greenspeed® fans.
- 30RQP version with greenspeed® fans for start-stop noise elimination.
- Extra energy savings through multiple options:
greenspeed® variable speed pump, partial heat recovery, electric energy meter. - Touch Pilot Control with advanced communication technology over Ethernet (IP), user-friendly and intuitive user interface with 5″ color touch screen.
- Night mode control.
- V-shaped coils allowing protection against hail.Fast commissioning, as all units are systematically run tested before shipment.
- Auto-adaptive control algorithm and automatic compressor unloading for increased and efficiency optimization.
- Exceptional endurance tests for superior reliability.
Options & Accessories
- Low leaving water temperature down to 0°C
- Very low leaving water temperature down to -12°C
- High static fan for ducted application
- Low noise level
- Very low noise level
- Grilles
- Side panels
- Electronic starter
- Winter operation for OAT down to -20°C (cooling mode)
- Evaporator frost protection
- Evaporator and hydronic module frost protection
- Coil defrost resistance heaters
- Partial heat recovery
- Master/slave operation
- Discharge valves
- Hydronic module with high-pressure single or dual pump
- Hydronic module with low-pressure single or dual pump
- Hydronic module with greenspeed® single or dual pump
- Expansion tank
- J-Bus, BacNet or LonTalk gateways
- Corrosion protections for Cu/Al coils
- Connection sleeve
- 230V electrical plug
- Power Factor correction
- Electric energy meter
Features
- Twelve sizes with nominal cooling capacities from 161 to 511 kW and nominal heating capacities from 174 to 542 kW
- Aquasnap heat pumps for commercial and industrial applications.
- 30RQM and 30RQP versions with full load energy efficiency in heating from 2.9 to 3.0 (in accordance with EN14511-3: 2013)
- 30RQP version with enhanced part-load energy efficiency in cooling and heating modes using greenspeed® fans.
- 30RQP version with greenspeed® fans for start-stop noise elimination.
- Extra energy savings through multiple options:
greenspeed® variable speed pump, partial heat recovery, electric energy meter. - Touch Pilot Control with advanced communication technology over Ethernet (IP), user-friendly and intuitive user interface with 5″ color touch screen.
- Night mode control.
- V-shaped coils allowing protection against hail.Fast commissioning, as all units are systematically run tested before shipment.
- Auto-adaptive control algorithm and automatic compressor unloading for increased and efficiency optimization.
- Exceptional endurance tests for superior reliability.
Options & Accessories
- Low leaving water temperature down to 0°C
- Very low leaving water temperature down to -12°C
- High static fan for ducted application
- Low noise level
- Very low noise level
- Grilles
- Side panels
- Electronic starter
- Winter operation for OAT down to -20°C (cooling mode)
- Evaporator frost protection
- Evaporator and hydronic module frost protection
- Coil defrost resistance heaters
- Partial heat recovery
- Master/slave operation
- Discharge valves
- Hydronic module with high-pressure single or dual pump
- Hydronic module with low-pressure single or dual pump
- Hydronic module with greenspeed® single or dual pump
- Expansion tank
- J-Bus, BacNet or LonTalk gateways
- Corrosion protections for Cu/Al coils
- Connection sleeve
- 230V electrical plug
- Power Factor correction
- Electric energy meter