Aquasnap®
30RBM/RBP
Air-Cooled Scroll Chillers with Greenspeed® Intelligence
Cooling capacity: 164~528 kW
30RBM - Features a compact all-in-one package optimised for full-load applications where reduced investment cost is required.
30RBP with Greenspeed Intelligence - Features a compact all-in-one package optimised for part-load applications where high ESEER/IPLV are required.
- Non-ozone depleting refrigerant R410A
- Scroll compressors
- Greenspeed® variable-speed driven fans (30RBP models)
- Novation® micro-channel heat exchangers with new aluminum alloy
- Brazed plate heat exchangers with reduced water pressure drops
- Designed to meet current and future Ecodesign and F-Gas European regulation requirements in terms of energy efficiency and reduced CO2 emissions.
Features
- Twenty sizes with nominal cooling capacities from 270 to 1700 kW.
- The ideal solution for industrial and commercial applications with optimal performances and maximum quality.
- Available in two versions: one with extremely low noise levels and superior energy efficiency; the other with unequalled energy efficiency for minimised operating costs.
- Twin-rotor screw compressors with high-efficiency motor and a variable capacity slide valve.
- All aluminium micro-channel heat exchanger (MCHX) with increased corrosion resistance and higher efficiency than a copper/aluminium coil.
- Use of R134a refrigerant with zero ozone depletion potential – the microchannel heat exchangers reduce the refrigerant charge by 30%.
- Low-noise 4th generation Flying Bird fans made of composite material.
- Touch-screen Pro-Dialog control system.
- Flooded multi-tube evaporator.
- Economizer system with electronic expansion device for increased cooling capacity.
- V-shape condenser coils allow quieter air flow across the coil.
- Simplified electrical connections.
- Units are run-tested before shipment and include a quick-test function for fast commissioning.
- Leak-tight refrigerant circuit.
- Comprehensive endurance tests.
- Multiple remote control, monitoring and diagnostic facilities.
Options & Accessories
- Low leaving water temperature down to 0°C
- Very low leaving water temperature down to -12°C
- High static fan for ducted application
- Low noise level
- Very low noise level
- Grilles
- Side panels
- Electronic starter
- Winter operation for OAT down to -20°C (cooling mode)
- Evaporator frost protection
- Evaporator and hydronic module frost protection
- Coil defrost resistance heaters
- Partial heat recovery
- Master/slave operation
- Discharge valves
- Hydronic module with high-pressure single or dual pump
- Hydronic module with low-pressure single or dual pump
- Hydronic module with Greenspeed® Intelligence single or dual pump
- Expansion tank
- J-Bus, BacNet or LonTalk gateways
- Corrosion protections for Cu/Al coils
- Connection sleeve
- 230V electrical plug
- Power Factor correction
- Electric energy meter
Features
- Twenty sizes with nominal cooling capacities from 270 to 1700 kW.
- The ideal solution for industrial and commercial applications with optimal performances and maximum quality.
- Available in two versions: one with extremely low noise levels and superior energy efficiency; the other with unequalled energy efficiency for minimised operating costs.
- Twin-rotor screw compressors with high-efficiency motor and a variable capacity slide valve.
- All aluminium micro-channel heat exchanger (MCHX) with increased corrosion resistance and higher efficiency than a copper/aluminium coil.
- Use of R134a refrigerant with zero ozone depletion potential – the microchannel heat exchangers reduce the refrigerant charge by 30%.
- Low-noise 4th generation Flying Bird fans made of composite material.
- Touch-screen Pro-Dialog control system.
- Flooded multi-tube evaporator.
- Economizer system with electronic expansion device for increased cooling capacity.
- V-shape condenser coils allow quieter air flow across the coil.
- Simplified electrical connections.
- Units are run-tested before shipment and include a quick-test function for fast commissioning.
- Leak-tight refrigerant circuit.
- Comprehensive endurance tests.
- Multiple remote control, monitoring and diagnostic facilities.
Options & Accessories
- Low leaving water temperature down to 0°C
- Very low leaving water temperature down to -12°C
- High static fan for ducted application
- Low noise level
- Very low noise level
- Grilles
- Side panels
- Electronic starter
- Winter operation for OAT down to -20°C (cooling mode)
- Evaporator frost protection
- Evaporator and hydronic module frost protection
- Coil defrost resistance heaters
- Partial heat recovery
- Master/slave operation
- Discharge valves
- Hydronic module with high-pressure single or dual pump
- Hydronic module with low-pressure single or dual pump
- Hydronic module with Greenspeed® Intelligence single or dual pump
- Expansion tank
- J-Bus, BacNet or LonTalk gateways
- Corrosion protections for Cu/Al coils
- Connection sleeve
- 230V electrical plug
- Power Factor correction
- Electric energy meter