AquaSnap® - Air-Cooled Scroll High Efficiency Air to Water Multipurpose 4 Pipe Heat Pumps
30FQ
Refrigerant : R-454B
Compressor : Scroll
Nominal cooling capacity : 38-390 kW
Nominal heating capacity : 45-430 kW
AquaSnap® 30FQ high-efficiency air/water heat pumps are particularly suitable for applications where maximum efficiency in heating mode and a low noise level are required.The units are specifically designed to provide the best efficiency in heating mode; they can operate at outside temperatures down to -20°C and produce water up to a temperature of 60°C. AquaSnap® 30FQ are also able to produce cold water in summer period.
Equipped with Scroll Compressor, Brazed plates exchangers and Axial Fans With Low GWP R-454B Refrigerant.
Outstanding performance
- Outstanding performance
- EC variable-speed fans version
- TER up to 7.3
- Fully compliant with current Ecodesign regulations
- Tandem compressor type allowing higher efficiency
Control and protection devices
All units are standardly equipped with several control and safety devices: Water return temperature sensor, installed on the water return pipe of the system, and anti-freeze probe, installed on the water supply pipe to the system high-pressure switch with automatic reset. There are also included a lowpressure automatic reset, pressure transducer (used to optimize the defrosting cycle and modulate the rotation speed of the fans according to external conditions), refrigerant side safety device, compressor thermal protection, fan thermal protection, flow switch, and external air compensation probe.
RS485 Serial Interface Card Modbus Protocol
This controller card enables the controller to communicate with other devices on a BMS using Modbus protocol.
- Hydraulic water pump with or without water tank
- Low Temperature Operating
- Pressure gauges
- Double safety valve
- COP internal optimizer kit
- Shut-off valve on compressor discharging side
- Refrigerant leakage detector
- Electronic soft starter
- Remote control panel
- BACNET RS485 protocol serial interface
- Lead/Lag control system (Up to 6 units)
- HIPRO.WEB Application
- Rubber vibration dampers
- Spring vibration dampers
- Antifreeze kit
- Tank antifreeze kit
- User antifreeze kit
- Coil protection grid
- Condensing coil with epoxy coating
- Condensing coil with pre-painted fins
- Copper/Copper coils
- Seawood packing
Outstanding performance
- Outstanding performance
- EC variable-speed fans version
- TER up to 7.3
- Fully compliant with current Ecodesign regulations
- Tandem compressor type allowing higher efficiency
Control and protection devices
All units are standardly equipped with several control and safety devices: Water return temperature sensor, installed on the water return pipe of the system, and anti-freeze probe, installed on the water supply pipe to the system high-pressure switch with automatic reset. There are also included a lowpressure automatic reset, pressure transducer (used to optimize the defrosting cycle and modulate the rotation speed of the fans according to external conditions), refrigerant side safety device, compressor thermal protection, fan thermal protection, flow switch, and external air compensation probe.
RS485 Serial Interface Card Modbus Protocol
This controller card enables the controller to communicate with other devices on a BMS using Modbus protocol.
- Hydraulic water pump with or without water tank
- Low Temperature Operating
- Pressure gauges
- Double safety valve
- COP internal optimizer kit
- Shut-off valve on compressor discharging side
- Refrigerant leakage detector
- Electronic soft starter
- Remote control panel
- BACNET RS485 protocol serial interface
- Lead/Lag control system (Up to 6 units)
- HIPRO.WEB Application
- Rubber vibration dampers
- Spring vibration dampers
- Antifreeze kit
- Tank antifreeze kit
- User antifreeze kit
- Coil protection grid
- Condensing coil with epoxy coating
- Condensing coil with pre-painted fins
- Copper/Copper coils
- Seawood packing