Aquasnap®
30AWH
Air-to-Water Heat Pump
Cooling capacity: 3~16 kW
Heating capacity: 4~15 kW
- Non-ozone depleting refrigerant R410A
- DC inverter twin-rotary compressors
- Low-noise fan
- Microprocessor control
Features
- Two versions with or without hydronic module in five sizes with nominal cooling capacities from 3 to 13 kW and nominal heating capacities from 4 to 14 kW.
- AquaSnap PLUS air-to-water heat pumps with built-in inverter technology were designed for residential and light commercial applications. They offer excellent energy efficiency values, exceptionally quiet operation and meet the most stringent operating temperature demands.
- Units integrate the latest technological innovations: non-ozone depleting refrigerant R-410A, DC inverter twin-rotary compressors, low-noise fan and micro-processor control.
- Specifically designed for ease-of-installation and service and underlining Carrier’s reputation for highest product quality and reliability.
- AquaSnap PLUS heat pump systems can be used with a wide choice of Carrier terminal fan coil units – cassettes, low, medium and high-pressure satellite units, console units, underceiling units and high-wall units.
- Wide operating range in both heating and cooling mode offering high performance in a wide temperature range.
- DC inverter twin-rotary compressors with Pulse Amplitude Modulation (PAM) and Pulse Width Modulation (PWM) for enhanced reliability, low energy consumption and smooth vibration-free operation under all operating conditions.
- Variable-speed fans with an innovative patented fan blade shape ensure improved air distribution at exceptionally low noise levels.
- Output to link and integrate the unit with existing heat sources to offer a bivalent approach, increased savings and optimum comfort in all weather conditions.
- Leaving water temperature up to 60°C for domestic hot water applications, making hot water readily available.
- Advanced circuit design and component selection has resulted in a compact unit with an exceptionally small footprint that can be easily transported even through narrow doors.
- Comprehensive quality and endurance tests.
- Enhanced control possibilities.
Options & Accessories
- Unit without hydronic module (option)
- Unit with hydronic module (option)
- Unit with variable-speed pump (option)
- Additional outdoor sensor (accessory)
- Remote controller 33AW-RC1 (accessory)
- Programmable thermostat 33AW-CS1 (accessory)
Features
- Two versions with or without hydronic module in five sizes with nominal cooling capacities from 3 to 13 kW and nominal heating capacities from 4 to 14 kW.
- AquaSnap PLUS air-to-water heat pumps with built-in inverter technology were designed for residential and light commercial applications. They offer excellent energy efficiency values, exceptionally quiet operation and meet the most stringent operating temperature demands.
- Units integrate the latest technological innovations: non-ozone depleting refrigerant R-410A, DC inverter twin-rotary compressors, low-noise fan and micro-processor control.
- Specifically designed for ease-of-installation and service and underlining Carrier’s reputation for highest product quality and reliability.
- AquaSnap PLUS heat pump systems can be used with a wide choice of Carrier terminal fan coil units – cassettes, low, medium and high-pressure satellite units, console units, underceiling units and high-wall units.
- Wide operating range in both heating and cooling mode offering high performance in a wide temperature range.
- DC inverter twin-rotary compressors with Pulse Amplitude Modulation (PAM) and Pulse Width Modulation (PWM) for enhanced reliability, low energy consumption and smooth vibration-free operation under all operating conditions.
- Variable-speed fans with an innovative patented fan blade shape ensure improved air distribution at exceptionally low noise levels.
- Output to link and integrate the unit with existing heat sources to offer a bivalent approach, increased savings and optimum comfort in all weather conditions.
- Leaving water temperature up to 60°C for domestic hot water applications, making hot water readily available.
- Advanced circuit design and component selection has resulted in a compact unit with an exceptionally small footprint that can be easily transported even through narrow doors.
- Comprehensive quality and endurance tests.
- Enhanced control possibilities.
Options & Accessories
- Unit without hydronic module (option)
- Unit with hydronic module (option)
- Unit with variable-speed pump (option)
- Additional outdoor sensor (accessory)
- Remote controller 33AW-RC1 (accessory)
- Programmable thermostat 33AW-CS1 (accessory)