AquaForce® 30XBV Variable-speed air-cooled screw chiller
Refrigerant : R-134a
Compressor : screw variable-speed
Nominal cooling capacity : 500 KW – 1800 KW
The AquaForce 30XBV range of variable-speed screw chillers has been designed to offer the best-value solution for use in high ambiant temperature climates. The chiller delivers optimised part-load performance, reliability, occupant comfort and energy savings in environments up to 55°C.
- Designed for high ambiant temperature conditions
- Best value solution
- Outstanding performances & reliability
- Extensive scope of application
- Low sound levels
Designed for high temperature conditions
Carrier’s AquaForce® adapts effortlessly to a wide range of applications. Extended operating temperatures up to 55°C outdoor air make it ideal for high temperature environments. From high-end office buildings and hotels to healthcare facilities, data centers and industrial projects, AquaForce® 30XBV meets the most demanding expectations in terms of energy efficiency and savings, whatever the climate and wherever the location.
Outstanding performances
Equipped with variable-speed screw compressors, AquaForce® 30XBV chiller with Greenspeed® intelligence automatically adjusts the cooling capacity to perfectly match the needs of the building or the process load variations. The result is optimum operation at both full load and part load.
Low sound levels
The new generation of Carrier 06Z variable-speed twin screw compressor with integrated resonator array and the 6th generation of Flying Bird™ fans with new fan blade design inspired by nature help to reduce compressor and airflow noise down to 96 dB(A).
Outstanding reliability
Equipped with Carrier variable-speed twin screw compressors, reliable air-cooled variable frequency drive and fully aluminium Novation® microchannel heat exchangers with Super Enviroshield coatings (option) to deliver guaranteed long-term optimized performance.
Best Value solution
The 30XBV is the most advantageous solution combining price, quality and performances. The range has been designed to offer a fully reliable and competitive unit with optimized part load performance.
Options & Accessories
- Low noise Level
- Enviro Shield anti-corrosion protection
- High ambient temperature up to 55°C
- Enviro-Shield anticorrosion protection
- Super Enviro-Shield anti-corrosion protection
- Grilles and enclosure panels
- Power supply 400-3-60Hz (compliance with SASO regulation)
- Bacnet over IP
- Service valves set
- Modbus over IP and RS485
- Energy management module & input contact for refrigerant leak detection
Designed for high temperature conditions
Carrier’s AquaForce® adapts effortlessly to a wide range of applications. Extended operating temperatures up to 55°C outdoor air make it ideal for high temperature environments. From high-end office buildings and hotels to healthcare facilities, data centers and industrial projects, AquaForce® 30XBV meets the most demanding expectations in terms of energy efficiency and savings, whatever the climate and wherever the location.
Outstanding performances
Equipped with variable-speed screw compressors, AquaForce® 30XBV chiller with Greenspeed® intelligence automatically adjusts the cooling capacity to perfectly match the needs of the building or the process load variations. The result is optimum operation at both full load and part load.
Low sound levels
The new generation of Carrier 06Z variable-speed twin screw compressor with integrated resonator array and the 6th generation of Flying Bird™ fans with new fan blade design inspired by nature help to reduce compressor and airflow noise down to 96 dB(A).
Outstanding reliability
Equipped with Carrier variable-speed twin screw compressors, reliable air-cooled variable frequency drive and fully aluminium Novation® microchannel heat exchangers with Super Enviroshield coatings (option) to deliver guaranteed long-term optimized performance.
Best Value solution
The 30XBV is the most advantageous solution combining price, quality and performances. The range has been designed to offer a fully reliable and competitive unit with optimized part load performance.
Options & Accessories
- Low noise Level
- Enviro Shield anti-corrosion protection
- High ambient temperature up to 55°C
- Enviro-Shield anticorrosion protection
- Super Enviro-Shield anti-corrosion protection
- Grilles and enclosure panels
- Power supply 400-3-60Hz (compliance with SASO regulation)
- Bacnet over IP
- Service valves set
- Modbus over IP and RS485
- Energy management module & input contact for refrigerant leak detection