AquaEdge® Water Cooled Centrifugal Chiller
19DV
Water-Cooled Centrifugal Chiller with VFD
With R-1233zd(E) Refrigerant
Cooling capacity: 1,055 ~2,814 kW
The 19DV Centrifugal Chiller with Greenspeed Intelligence integrates a new generation of innovative technologies including ceramic bearings system, EquiDrive™ compressor and falling film evaporator with low GWP PUREtec™ R-1233zd(E) refrigerant and SmartView™ control.
The 19DV is the ideal solution for extremely reliable and economical operation, quieter performance, smarter controls, flexible installation as well as sustainable development.
Unmatched Performance
- IPLV: 11.8
- Full Load COP: 7.0
- 30s swift restart
Robust & Optimized Operation
- Refrigerant lubricated ceramic bearings
- Balanced thrusts by back-to-back two-stage compressor design
- 10% low load operation
- THD <5% harmonic filter
Environmental Leadership
- PUREtecTM application for R-1233zd(E) of GWP~1
- Higher energy efficiency to reduce carbon emission
Unmatched Performance
- IPLV: 11.8
- Full Load COP: 7.0
- 30s swift restart
Robust & Optimized Operation
- Refrigerant lubricated ceramic bearings
- Balanced thrusts by back-to-back two-stage compressor design
- 10% low load operation
- THD <5% harmonic filter
Environmental Leadership
- PUREtecTM application for R-1233zd(E) of GWP~1
- Higher energy efficiency to reduce carbon emission