16JL/JLR
Single-Effect Steam/Hot Water Absorption Liquid Chiller
Cooling capacity: 387~3,516 kW
16JL - Steam, cooling capacity: 528~3,516 kW
16JLR - Hot water, cooling capacity: 387~2,637 kW
- No CFCs; non-ozone depleting
- Single stage design for simple, dependable operation
- Nominal full-load steam rate of 16.65 lb/hr-ton for 16JL; nominal coefficient of performance (COP) of 0.73 for 16JLR
- Quiet, vibration-free operation
- High reliability with few moving parts
Features
- Automatic multiple protection from crystallization
- Carrier patented automatic injector purge system
- The cooling water temperature may be as low as 15°C without crystallization risk
- Automatic regulation of solution concentration without any manual control valve
Features
- Automatic multiple protection from crystallization
- Carrier patented automatic injector purge system
- The cooling water temperature may be as low as 15°C without crystallization risk
- Automatic regulation of solution concentration without any manual control valve