Danaos® Invite
The eye-catcher in your counter line
Customer benefits
- Eye-catching food presentation with swivel plate function
- Semicircular design creates a stand-out highlight in your counter line
- Variability of use for all product groups
- Easily multiplexable with Danaos straight units
- Modern look with large glass surfaces and stainless steel front
- Easy cleaning thanks to the tiltable top canopy glass and removable swivel plate
-
SYSTEM:
Remote
-
TEMP. RANGE:
-1/+1°C
-
REFRIGERANT:
R744 (CO2), Brine,
R134, R404A
- Semi-circle counter solution that fits into a line of existing Danaos counters, and creates a „stand out” highlighted section for delicacies.
- Serve-over counter unit with deck or swivel plate.
- Extension of the Danaos counter offering.
- Designed to be “inviting” to the shopper, with an attractive food display.
Product features
- Semicircular design presentation
- Swivel plate manually rotatable
- Fan-assisted air circulation
- Tiltable top canopy
- Bumper protection in stainless steel
- Front pedestal in stainless steel
- Internal equipment in stainless steel
Options & accessories
- Electric defrost (instead of off-cycle defrost)
- CO2 evaporator
- Internal equipment in stainless steel
- Swivel plate in different materials and colors
- Display shelves
- Fish tray
- Tray set for swivel plate (17 pieces)
- Additional tray set for lateral positioning (8 pieces)
- Cutting board, knife sheath, scale/slicer platform
- Variety of RAL colours available
- External cladding options in wood or similar material
Dimensions (mm)
- One length: 1250
Modules
|
|
Danaos Invite
|
125
|
Total display area (m2)
|
|
Danaos Invite
|
1.31
|
Temperature range* (°C) | -1/+1 °C |
- Semi-circle counter solution that fits into a line of existing Danaos counters, and creates a „stand out” highlighted section for delicacies.
- Serve-over counter unit with deck or swivel plate.
- Extension of the Danaos counter offering.
- Designed to be “inviting” to the shopper, with an attractive food display.
Product features
- Semicircular design presentation
- Swivel plate manually rotatable
- Fan-assisted air circulation
- Tiltable top canopy
- Bumper protection in stainless steel
- Front pedestal in stainless steel
- Internal equipment in stainless steel
Options & accessories
- Electric defrost (instead of off-cycle defrost)
- CO2 evaporator
- Internal equipment in stainless steel
- Swivel plate in different materials and colors
- Display shelves
- Fish tray
- Tray set for swivel plate (17 pieces)
- Additional tray set for lateral positioning (8 pieces)
- Cutting board, knife sheath, scale/slicer platform
- Variety of RAL colours available
- External cladding options in wood or similar material
Dimensions (mm)
- One length: 1250
Modules
|
|
Danaos Invite
|
125
|
Total display area (m2)
|
|
Danaos Invite
|
1.31
|
Temperature range* (°C) | -1/+1 °C |
HASONLÓ TERMÉKEK