Supra® A7
The Smart Choice for Efficiency
Enhance customer experience with more compact, fuel-efficient and environmentally friendly performance
Advantages
- Semi-electric & variable speed fans that lower the fuel consumption.
- Intelligence for efficiency – up to +53% compared to legacy Supra
- Lightweight design for more loading capacity
- More compact, less influence on cab
- High ambient capacity up to +55°C
- Less maintenance for better up-time
The Supra A Series has been designed by merging mechanical and electrical subsystems, in order to offer efficiency improvement and product compactness and offer a truly versatile solution. Quieter, lighter and smaller, this unit has been tested in extreme ambient temperatures in order to provide the best uptime and reliability resulting in a quick return on investment.
A Compact Solution
With one size for all models, this range maximizes compatibility with box configurations available on the market. Its compactness significantly improve space for cabin tilt and space in the internal box.
Efficiency for less environmental impact
With the Supra A Series, a focus has been made on overall system efficiency in order to reduce significantly energy and refrigerant consumption and ultimately reduce polluting emissions.
Cooling Capacity (W)
| Diesel Operation 0°C/+30°C | 6300 |
| Diesel Operation -20°C/+30°C | 3570 |
| Standby Operation 0°C/+30°C | 5030 |
| Standby Operation -20°C/+30°C | 2760 |
Heating Capacity (W)
| +12°C/-20°C (W) | 4180 |
Air Flow (m3/hr)
| 2570 |
Weight (kg)
| 431 kg |
Refrigerant
| 3.0 kg |
Dimensions (mm)
| 1915 x 615 x 815 |
The Supra A Series has been designed by merging mechanical and electrical subsystems, in order to offer efficiency improvement and product compactness and offer a truly versatile solution. Quieter, lighter and smaller, this unit has been tested in extreme ambient temperatures in order to provide the best uptime and reliability resulting in a quick return on investment.
A Compact Solution
With one size for all models, this range maximizes compatibility with box configurations available on the market. Its compactness significantly improve space for cabin tilt and space in the internal box.
Efficiency for less environmental impact
With the Supra A Series, a focus has been made on overall system efficiency in order to reduce significantly energy and refrigerant consumption and ultimately reduce polluting emissions.
Cooling Capacity (W)
| Diesel Operation 0°C/+30°C | 6300 |
| Diesel Operation -20°C/+30°C | 3570 |
| Standby Operation 0°C/+30°C | 5030 |
| Standby Operation -20°C/+30°C | 2760 |
Heating Capacity (W)
| +12°C/-20°C (W) | 4180 |
Air Flow (m3/hr)
| 2570 |
Weight (kg)
| 431 kg |
Refrigerant
| 3.0 kg |
Dimensions (mm)
| 1915 x 615 x 815 |