Citimax D6
Make the Most of Every Journey
Faster, Lighter, Smarter and More Efficient
More Reliable Performance
- Larger cooling & heating capacity
- Up to 22% pre-cooling speed improvement
Lighter & More Compact
- Up to 26% lighter given by a more compact design
- More loading ability & easier installation
Upgrades for Better Durability
- 12000 hours long-life fans
- Better installation quality thanks to upgraded compressor with pre-assembled fittings
Ultra-thin Evaporator
- Less impact of cargo stacking given by newly inclined-evaporator design
- Larger air flow & more loading space
More Efficient & Sustainable
- Up to 38% of less refrigerant usage- Better efficiency & environment friendly
Cooling Capacity (W)
| 0°C/+30°C | 6000 |
| -20°C/+30°C | 3100 |
Heating Capacity (W)
| +18°C/-18°C (W) | 4600 |
Air Flow (m3/hr)
| 2200 |
Condenser Dimensions (mm)
| WxHxD | 1314 x 304 x 389 |
Evaporator Dimensions (mm)
| WxHxD | 1106 x 238 x 603 |
Weight (kg)
| 62 kg |
Refrigerant
| R404A | 2.2 kg |
Voltage (V)
| 12/24 |
Current (A)
| 34/19 |
Compressor Model
| Carrier 160 |
More Reliable Performance
- Larger cooling & heating capacity
- Up to 22% pre-cooling speed improvement
Lighter & More Compact
- Up to 26% lighter given by a more compact design
- More loading ability & easier installation
Upgrades for Better Durability
- 12000 hours long-life fans
- Better installation quality thanks to upgraded compressor with pre-assembled fittings
Ultra-thin Evaporator
- Less impact of cargo stacking given by newly inclined-evaporator design
- Larger air flow & more loading space
More Efficient & Sustainable
- Up to 38% of less refrigerant usage- Better efficiency & environment friendly
Cooling Capacity (W)
| 0°C/+30°C | 6000 |
| -20°C/+30°C | 3100 |
Heating Capacity (W)
| +18°C/-18°C (W) | 4600 |
Air Flow (m3/hr)
| 2200 |
Condenser Dimensions (mm)
| WxHxD | 1314 x 304 x 389 |
Evaporator Dimensions (mm)
| WxHxD | 1106 x 238 x 603 |
Weight (kg)
| 62 kg |
Refrigerant
| R404A | 2.2 kg |
Voltage (V)
| 12/24 |
Current (A)
| 34/19 |
Compressor Model
| Carrier 160 |