Syberia 18i MT TW City
SYBERIA, go for low noise, low costs of operation and low weight for distribution in trucks
The SYBERIA 18i refrigeration unit for trucks does not require its own diesel engine as it is run from the truck's engine. The SYBERIA 18i is electrically driven by the integrated ECODRIVE power module. This ECODRIVE is in turn hydraulically run from the truck's engine and constantly supplies 400 volt / 50 Hz regardless of the vehicle's engine speed. Full cooling capacity is always available, from idle speed.
BENEFITS
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
CARRIER TRANSICOLD OFFERS VARIOUS OPTIONS:
- The unit can be operated from outside the cab
- Cargo temperature set point can be adjusted using the Safe/start function (CAN bus)
- 230 / 400 volt connections available to be used for different purposes
- Various evaporators available
- Option available for additional heating capacity (+3,000 watts)
- Multi-temperature design available (TWIN-COOL)
| COOLING CAPACITY | Nominal | LL3 | LL2D | LL1D | LL1D Dual | |
|---|---|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
0°C/30°C
|
16290 W
|
9310 W
|
8540 W
|
6810 W
|
12600 W
|
|
-20°C/30°C
|
10050 W
|
5370 W
|
4800 W
|
4480 W
|
8710 W
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
14950 W
|
8420 W
|
7480 W
|
6580 W
|
11400 W
|
|
-20°C/30°C
|
9290 W
|
4970 W
|
4800 W
|
3690 W
|
5180 W
|
| HEATING CAPACITY | ||||||
|---|---|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
-
|
7960 W
|
7540 W
|
5300 W
|
5300 W
|
|
|
Standby - 400V/3/50 Hz
|
-
|
6000 W
|
5680 W
|
4000 W
|
4000 W
|
| AIRFLOW | ||||||
|---|---|---|---|---|---|---|
|
400V/3/50Hz
|
-
|
3426 m3/h
|
3739 m3/h
|
2550 m3/h
|
2550 m3/h
|
| ATP COMPLIANT | ||||||
|---|---|---|---|---|---|---|
|
-
|
1801 v2
|
1801 v2
|
1801 v2
|
1801 v2
|
1801 v2
|
| WEIGHT | ||||||
|---|---|---|---|---|---|---|
|
-
|
365 kg
|
63 kg
|
58 kg
|
43 kg
|
45 kg
|
| DIMENSIONS | ||||||
|---|---|---|---|---|---|---|
|
Height
|
586 mm
|
160 mm
|
160 mm
|
200 mm
|
200 mm
|
|
|
Width
|
1035 mm
|
2195 mm
|
1050 mm
|
724 mm
|
724 mm
|
|
|
Depth
|
572 mm
|
700 mm
|
1135 mm
|
1135 mm
|
1135 mm
|
| BOX SIZE RECOMMENDATION | ||||||
|---|---|---|---|---|---|---|
|
+0°C
|
+30°C
|
122 m3
|
72 m3
|
66 m3
|
55 m3
|
91 m3
|
|
+40°C
|
89 m3
|
55 m3
|
52 m3
|
41 m3
|
65 m3
|
|
|
-20°C
|
+30°C
|
103 m3
|
60 m3
|
60 m3
|
44 m3
|
58 m3
|
|
+40°C
|
80 m3
|
47 m3
|
47 m3
|
34 m3
|
45 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
77.0 dB
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
60 dB
|
|
Piek compliant
|
<60 dB
|
Yes
|
| PERFORMANCES | ||
|---|---|---|
|
Power
|
30 kVA
|
|
|
62 Hz
|
Current
|
32 Amps
|
|
Voltage
|
460 V
|
|
|
50 Hz
|
Current
|
32 Amps
|
|
Voltage
|
400 V
|
| COMPONENTS | ||
|---|---|---|
|
Compressor
|
Techno
|
Scroll economized
|
|
Model
|
2x ZF18
|
|
|
Controls
|
AT 52
|
|
|
Hydraulic Motor
|
16 cc
|
|
|
Hydraulic Pump
|
80 cc
|
|
|
Generator
|
G300
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
9 kg
|
BENEFITS
- High cooling capacity even when truck's engine is operating at idle speed.
- ATP certified by TÜV (German Technical Inspection Association) and Wageningen NL (independent test institute).
- Very quiet: Below PIEK level 60 dB(A) at 100 % capacity.
- Low maintenance costs, no V-belts and no shaft seals, featuring scroll compressors with economizer (fully hermetic).
- Flat, efficient evaporators of 120 mm / 160 mm high.
- Maximum loading capacity.
- High electrical heating capacity, even when defrosting.
- Operated from the driver's cab (standard).
CARRIER TRANSICOLD OFFERS VARIOUS OPTIONS:
- The unit can be operated from outside the cab
- Cargo temperature set point can be adjusted using the Safe/start function (CAN bus)
- 230 / 400 volt connections available to be used for different purposes
- Various evaporators available
- Option available for additional heating capacity (+3,000 watts)
- Multi-temperature design available (TWIN-COOL)
| COOLING CAPACITY | Nominal | LL3 | LL2D | LL1D | LL1D Dual | |
|---|---|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
0°C/30°C
|
16290 W
|
9310 W
|
8540 W
|
6810 W
|
12600 W
|
|
-20°C/30°C
|
10050 W
|
5370 W
|
4800 W
|
4480 W
|
8710 W
|
|
|
Standby - 400V/3/50 Hz
|
0°C/30°C
|
14950 W
|
8420 W
|
7480 W
|
6580 W
|
11400 W
|
|
-20°C/30°C
|
9290 W
|
4970 W
|
4800 W
|
3690 W
|
5180 W
|
| HEATING CAPACITY | ||||||
|---|---|---|---|---|---|---|
|
Standby - 440V/3/62 Hz
|
-
|
7960 W
|
7540 W
|
5300 W
|
5300 W
|
|
|
Standby - 400V/3/50 Hz
|
-
|
6000 W
|
5680 W
|
4000 W
|
4000 W
|
| AIRFLOW | ||||||
|---|---|---|---|---|---|---|
|
400V/3/50Hz
|
-
|
3426 m3/h
|
3739 m3/h
|
2550 m3/h
|
2550 m3/h
|
| ATP COMPLIANT | ||||||
|---|---|---|---|---|---|---|
|
-
|
1801 v2
|
1801 v2
|
1801 v2
|
1801 v2
|
1801 v2
|
| WEIGHT | ||||||
|---|---|---|---|---|---|---|
|
-
|
365 kg
|
63 kg
|
58 kg
|
43 kg
|
45 kg
|
| DIMENSIONS | ||||||
|---|---|---|---|---|---|---|
|
Height
|
586 mm
|
160 mm
|
160 mm
|
200 mm
|
200 mm
|
|
|
Width
|
1035 mm
|
2195 mm
|
1050 mm
|
724 mm
|
724 mm
|
|
|
Depth
|
572 mm
|
700 mm
|
1135 mm
|
1135 mm
|
1135 mm
|
| BOX SIZE RECOMMENDATION | ||||||
|---|---|---|---|---|---|---|
|
+0°C
|
+30°C
|
122 m3
|
72 m3
|
66 m3
|
55 m3
|
91 m3
|
|
+40°C
|
89 m3
|
55 m3
|
52 m3
|
41 m3
|
65 m3
|
|
|
-20°C
|
+30°C
|
103 m3
|
60 m3
|
60 m3
|
44 m3
|
58 m3
|
|
+40°C
|
80 m3
|
47 m3
|
47 m3
|
34 m3
|
45 m3
|
| SOUND EMISSION | ||
|---|---|---|
|
Sound Power
|
Power Lwa
|
77.0 dB
|
|
Standby - 400V/3/50 Hz
|
Pressure
|
60 dB
|
|
Piek compliant
|
<60 dB
|
Yes
|
| PERFORMANCES | ||
|---|---|---|
|
Power
|
30 kVA
|
|
|
62 Hz
|
Current
|
32 Amps
|
|
Voltage
|
460 V
|
|
|
50 Hz
|
Current
|
32 Amps
|
|
Voltage
|
400 V
|
| COMPONENTS | ||
|---|---|---|
|
Compressor
|
Techno
|
Scroll economized
|
|
Model
|
2x ZF18
|
|
|
Controls
|
AT 52
|
|
|
Hydraulic Motor
|
16 cc
|
|
|
Hydraulic Pump
|
80 cc
|
|
|
Generator
|
G300
|
| REFRIGERANT | ||
|---|---|---|
|
Refrigerant
|
Type
|
R452A
|
|
Charge
|
9 kg
|