Supra HE 6
Performance and high efficiency for all your distribution needs
BENEFITS
- Semi-electric and variable fans
 - Superior performance
 - Very high efficiency - up to +53% compared to legacy Supra®
 - One of the lightest weight in the segment
 - One of the best compactness in the segment
 - High ambient capability - up to +55°C
 - Less maintenance needs & better up-time*
 
Available in: Road only, Road & Standby, Silent, Nordic Silent.
*compared to legacy Supra range
 
 | 
 
 Supra® HE Series, the smart choice for efficient refrigeration.The Supra HE Series has been designed by merging mechanical and electrical subsystems, in order to offer efficiency improvement and product compactness and offer a truly versatile solution. Quieter, lighter and smaller, this unit has been tested in extreme ambient temperatures in order to provide the best uptime and reliability resulting in a quick return on investment. BENEFITS
  | 
*compared to legacy Supra range
| COOLING CAPACITY | Nominal | |
|---|---|---|
| 
 Diesel - High Speed 
 | 
 0°C/30°C 
 | 
 6300 W 
 | 
| 
 -20°C/30°C 
 | 
 3570 W 
 | 
|
| 
 Diesel - Low Speed 
 | 
 0°C/30°C 
 | 
 4320 W 
 | 
| 
 -20°C/30°C 
 | 
 3090 W 
 | 
|
| 
 Standby - 400V/3/50 Hz 
 | 
 0°C/30°C 
 | 
 5030 W 
 | 
| 
 -20°C/30°C 
 | 
 2760 W 
 | 
| HEATING CAPACITY | ||
|---|---|---|
| 
 Diesel 
 | 
 4180 W 
 | 
|
| 
 Standby - 400V/3/50 Hz 
 | 
 2070 W 
 | 
| AIRFLOW | ||
|---|---|---|
| 
 Diesel 
 | 
 2571 m3/hr 
 | 
|
| 
 400V/3/50Hz 
 | 
 2571 m3/hr 
 | 
| ATP COMPLIANT | ||
|---|---|---|
| 
 - 
 | 
 M956 
 | 
| WEIGHT | ||
|---|---|---|
| 
 - 
 | 
 431 kg 
 | 
| DIMENSIONS | ||
|---|---|---|
| 
 Height 
 | 
 615 mm 
 | 
|
| 
 Width 
 | 
 1914 mm 
 | 
|
| 
 Depth 
 | 
 815 mm 
 | 
| BOX SIZE RECOMMENDATION | ||
|---|---|---|
| 
 +0°C 
 | 
 +30°C 
 | 
 52 m3 
 | 
| 
 +40°C 
 | 
 38 m3 
 | 
|
| 
 -20°C 
 | 
 +30°C 
 | 
 41 m3 
 | 
| 
 +40°C 
 | 
 33 m3 
 | 
| SOUND EMISSION | ||
|---|---|---|
| 
 Sound Power 
 | 
 Power Lwa 
 | 
 95.0 dB 
 | 
| 
 Diesel - High Speed 
 | 
 Pressure 
 | 
 67.0 dB 
 | 
| 
 Diesel - Low Speed 
 | 
 Pressure 
 | 
 - 
 | 
| 
 Standby - 400V/3/50 Hz 
 | 
 Pressure 
 | 
 59.9 dB 
 | 
| COMPONENTS | ||
|---|---|---|
| 
 Engine 
 | 
 Displacement 
 | 
 482 cc 
 | 
| 
 # cylinders 
 | 
 2 
 | 
|
| 
 Motor 
 | 
 Voltage 
 | 
 400V/3/50Hz 
 | 
| 
 Power 
 | 
 5.5 kW 
 | 
|
| 
 Compressor 
 | 
 Techno 
 | 
 Reciprocating 
 | 
| 
 Model 
 | 
 O5K2 
 | 
|
| 
 Controls 
 | 
 APX 
 | 
| REFRIGERANT | ||
|---|---|---|
| 
 Refrigerant 
 | 
 Type 
 | 
 R452A 
 | 
| 
 Charge 
 | 
 3.0 kg 
 | 
 
 | 
 
 Supra® HE Series, the smart choice for efficient refrigeration.The Supra HE Series has been designed by merging mechanical and electrical subsystems, in order to offer efficiency improvement and product compactness and offer a truly versatile solution. Quieter, lighter and smaller, this unit has been tested in extreme ambient temperatures in order to provide the best uptime and reliability resulting in a quick return on investment. BENEFITS
  | 
*compared to legacy Supra range
| COOLING CAPACITY | Nominal | |
|---|---|---|
| 
 Diesel - High Speed 
 | 
 0°C/30°C 
 | 
 6300 W 
 | 
| 
 -20°C/30°C 
 | 
 3570 W 
 | 
|
| 
 Diesel - Low Speed 
 | 
 0°C/30°C 
 | 
 4320 W 
 | 
| 
 -20°C/30°C 
 | 
 3090 W 
 | 
|
| 
 Standby - 400V/3/50 Hz 
 | 
 0°C/30°C 
 | 
 5030 W 
 | 
| 
 -20°C/30°C 
 | 
 2760 W 
 | 
| HEATING CAPACITY | ||
|---|---|---|
| 
 Diesel 
 | 
 4180 W 
 | 
|
| 
 Standby - 400V/3/50 Hz 
 | 
 2070 W 
 | 
| AIRFLOW | ||
|---|---|---|
| 
 Diesel 
 | 
 2571 m3/hr 
 | 
|
| 
 400V/3/50Hz 
 | 
 2571 m3/hr 
 | 
| ATP COMPLIANT | ||
|---|---|---|
| 
 - 
 | 
 M956 
 | 
| WEIGHT | ||
|---|---|---|
| 
 - 
 | 
 431 kg 
 | 
| DIMENSIONS | ||
|---|---|---|
| 
 Height 
 | 
 615 mm 
 | 
|
| 
 Width 
 | 
 1914 mm 
 | 
|
| 
 Depth 
 | 
 815 mm 
 | 
| BOX SIZE RECOMMENDATION | ||
|---|---|---|
| 
 +0°C 
 | 
 +30°C 
 | 
 52 m3 
 | 
| 
 +40°C 
 | 
 38 m3 
 | 
|
| 
 -20°C 
 | 
 +30°C 
 | 
 41 m3 
 | 
| 
 +40°C 
 | 
 33 m3 
 | 
| SOUND EMISSION | ||
|---|---|---|
| 
 Sound Power 
 | 
 Power Lwa 
 | 
 95.0 dB 
 | 
| 
 Diesel - High Speed 
 | 
 Pressure 
 | 
 67.0 dB 
 | 
| 
 Diesel - Low Speed 
 | 
 Pressure 
 | 
 - 
 | 
| 
 Standby - 400V/3/50 Hz 
 | 
 Pressure 
 | 
 59.9 dB 
 | 
| COMPONENTS | ||
|---|---|---|
| 
 Engine 
 | 
 Displacement 
 | 
 482 cc 
 | 
| 
 # cylinders 
 | 
 2 
 | 
|
| 
 Motor 
 | 
 Voltage 
 | 
 400V/3/50Hz 
 | 
| 
 Power 
 | 
 5.5 kW 
 | 
|
| 
 Compressor 
 | 
 Techno 
 | 
 Reciprocating 
 | 
| 
 Model 
 | 
 O5K2 
 | 
|
| 
 Controls 
 | 
 APX 
 | 
| REFRIGERANT | ||
|---|---|---|
| 
 Refrigerant 
 | 
 Type 
 | 
 R452A 
 | 
| 
 Charge 
 | 
 3.0 kg 
 |