Xarios® Truck Refrigeration Units
Just the power your need – Modular range for vans and medium-sized refrigerated vehicles.
When transporting fresh and frozen goods, success means having the power you need to ensure consistent and optimal performance while limiting your operating costs and respecting the environment. The Xarios range is a direct drive refrigeration unit demonstrating unique versatility for vans and trucks. Its design enables transportation of fresh and frozen goods, in single or multi-temperature applications, in vehicles with box volumes from 8 to 40m3 and is available in road only or road and standby versions.
View the full Xarios series
Xarios Specifications
| Product | Cooling Capacity | Heating Capacity | Airflow | Dimensions
(H x W x D) |
Weight | Refrigerant charge (R452A) | ||
| Road 0°C/+30°C | Road -20°C/+30°C | +18°C/-18°C | ||||||
| Xarios 350 | 3430 W | 1800 W | 3100 W | 1560 m3/hr | 238 x 1125 x 505 mm | 120 kg | 1.4 kg | |
| Xarios 600 | 5270 W | 2740 W | 3950 W | 2210 m3/hr | 498 x 1367 x 514 mm | 202 kg | 3.2 kg | |
| Xarios 600 MT | 5100 W | 2660 W | 3950 W | 1550 m3/hr | 498 x 1367 x 514 mm | 198 kg | 3.6 kg | |