A Citimax Unit for Every Purpose
A Comprehensive Range Tailored to Your Needs

Citimax provides a full range of refrigeration units designed for all light commercial vehicles. The specifications of the Citimax 280, 400, 500 and 700 units make it possible for you to choose the best fit according to vehicle size, ambient temperatures and type of goods.

They need a stable environment during transportation with controlled temperature and the ability to maintain the integrity of the cold chain. Citimax range allows you to deliver fresh and frozen products safely and with confidence thanks to the cooling power, the high refrigeration capacity (up to 58 m3) and easy fitting for any box size.
For all applications from fresh to deep frozen goods
20% faster pull down
Your temperature set points stay within +/- 1°C.
Even more power and safety for road-only application
| Model | Citimax 280 | Citimax 400 | Citimax 500 | Citimax 700 |
| Cooling Capacity: Road 0°C/+30°C | 2700 W | 4080 W | 5100 W | 6550 W |
| Cooling Capacity: Road -20°C/+30°C | 1525 W | 2070 W | 2700 W | 3490 W |
| Heating Capacity +18°C/-18°C | 2800 W | 3550 W | 3600 W | 4100 W |
| Airflow | 1150 m3/hr | 2000 m3/hr | 2200 m3/hr | 2200 m3/hr |
| Compressor Model | Carrier 150 | Carrier 160 | Carrier 160 | Carrier 210 |
| Compressor Displacement | 147 cm3 | 161 cm3 | 215 cm3 | 215 cm3 |
| Compressor n° of Cylinders | 6 | 6 | 6 | 6 |
| Refrigerant Type | R-452A | R-452A | R-404A | R-404A |
| Refrigerant Charge | 1.15 kg | 1.15 kg | 2.8 kg | 4.0 kg |
| Condenser Dimensions (W x H x D) | 769 x 206 x 550 mm | 870 x 214 x 550 mm | 1413 x 503 x 543 mm | 1413 x 503 x 543 mm |
| Evaporator Dimensions (W x H x D) | 857 x 170 x 608 mm | 1100 x 193 x 614 mm | 1222 x 276 x 508 mm | 1222 x 276 x 551 mm |