Toshiba Carrier u-Series Compact 4-Way Cassette
MMUM-UB
Type: Indoor Fan Coil
Overview
Toshiba Carrier u-series Compact 4-Way Cassette indoor unit delivers air in all four directions to evenly condition a space.
Product Features
- Available in 5 different capacities
- 208-230V/1/60Hz voltage
- Energy efficient DC fan motor
- Five fan speed – High, Medium+, Medium, Low+, Low
- Louver control (fixed or swing)
- Panel / grille – fits the 2’ x 2’ ceiling grid
- Built in condensate lift up to 25”
- Knock out for outside air opening (ventilation)
- Optional accessories like – Wireless controller & receiver kit, occupancy sensor kit etc.
Reliability Features
- Finned tube heat exchanger
- Suitable for Puron Advance™ refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
Warranty
Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.