Passer au contenu principal
toshiba-carrier-vrf-compact-4-way-cassette-MMUMH

Toshiba Carrier Compact 4-Way Cassette

MMUM-UB
Type: Indoor Fan Coil

Overview

Toshiba Carrier u-series Compact 4-Way Cassette indoor unit delivers air in all four directions to evenly condition a space.

Product Features

  • Available in 5 different capacities
  • 208-230V/1/60Hz voltage
  • Energy efficient DC fan motor
  • Five fan speed – High, Medium+, Medium, Low+, Low
  • Louver control (fixed or swing)
  • Panel / grille – fits the 2’ x 2’ ceiling grid
  • Built in condensate lift up to 25”
  • Knock out for outside air opening (ventilation)
  • Optional accessories like – Wireless controller & receiver kit, occupancy sensor kit etc.

Reliability Features

  • Finned tube heat exchanger
  • Suitable for Puron Advance™ refrigerant
  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL and ETL, Canada standards

Installation Features

  • Factory provided controls

Warranty

Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
 
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.