Passer au contenu principal
MMDV-UB-Toshiba-Carrie-Multipoise-Air_Handler

Toshiba Carrier u-Series Multipoise Air Handler

MMDV-UB
Type: Air Handler

Overview

The Toshiba Carrier Multipoise Air Handler is a versatile and efficient solution engineered for year-round comfort. Designed for flexible installation options including vertical, horizontal, left and right flow configurations, this air handler can fit in almost any space in your home. Equipped with an electronic expansion valve for precise refrigerant metering, the Toshiba Carrier air handler can throttle from 20-100% capacity to match real time temperature changes.

Product Features

  • Built-In Puron Advance refrigerant sensor
  • Operates at sound levels as low as 42 dB(A)
  • Compatible with electric heaters for supplemental heat
  • Available in 9 different sizes
  • Front panel access
  • DC Fan motor delivers as much as 1798 CFM of conditioned air
  • Three fan speeds – High, Medium, and Low
  • Compatible with 1” filters
  • Up to .6” static pressure (depending on size)

Reliability Features

  • Suitable for Puron Advance refrigerant
  • All equipment wiring complies with NEC requirements
  • ETL certified
  • Finned tube heat exchanger

Installation Features

  • Single point electric connections

Accessories (Optional)

  • Wireless remote controller

Warranty

  • Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.