Passer au contenu principal
toshiba-carrier-vrf-med-static-duct-MMDBHP

Toshiba Carrier u-Series Medium Static Duct

MMDB-UB
Type: Indoor Fan Coil

Overview

The Toshiba Carrier Medium Static Duct indoor unit is ideal for single room hideaway applications.

Unit height (10.9 inches) combined with ability to handle external static pressure (up to 0.8 in wg) makes it an excellent choice for plenum applications.

Product Features

  • Available in 12 different capacities
  • 208-230V/1/60Hz voltage
  • Energy efficient DC fan motor
  • Three fan speed – high, medium & low
  • Built in condensate lift up to 24.3”
  • Knock out for outside air opening (ventilation)
  • Reversible rear to bottom return
  • Accessories like filter rail kit & zoning duct flange

Reliability Features

  • Finned tube heat exchanger
  • Suitable for Puron Advance™ refrigerant
  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL and ETL, Canada standards

Installation Features

  • Factory provided controls
  • Single point electric connections

Warranty

  • Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.