Passer au contenu principal
toshiba-carrier-vrf-med-static-duct-MMDHP

Toshiba Carrier u-Series Low Static Duct

MMDP-UB
Type: Indoor Fan Coil

Overview

The Toshiba Carrier Low Static Duct indoor units are ideal for soffitt or low plenum height applications.

Product Features

  • Available in 5 different capacities
  • 208-230V/1/60Hz voltage
  • Energy efficient DC fan motor
  • Three fan speed – high, medium & low
  • Built in condensate lift up to 7”
  • Knock out for outside air opening (ventilation)
  • Reversible rear to bottom return

Reliability Features

  • Finned tube heat exchanger
  • Suitable for Puron Advance™ refrigerant
  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL and ETL, Canada standards

Installation Features

  • Factory provided controls
  • Single point electric connections

Warranty

  • Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.