Toshiba Carrier u-Series Underceiling Indoor Unit
MMC-UB
Type: Indoor Fan Coil
Overview
The Toshiba Carrier Underceiling indoor unit is aesthetically pleasing and can be installed exposed under ceiling exposed.
Product Features
- Available in 5 different capacities
- 208-230/1/60Hz power supply
- Energy efficient DC motor
- Three fan speeds - High, Medium, Low
- Louver control -- fixed or swing
- Knock out for outside air opening (ventilation)
- Refrigerant piping – right, up or back
- Optional accessories like – Wireless controller & receiver kit, drain pump, elbow kit etc.
Reliability Features
- Finned tube heat exchanger
- Suitable for Puron Advance™ refrigerant
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL and ETL, Canada standards
Installation Features
- Factory provided controls
Warranty
- Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.