Passer au contenu principal
carrier-mcy-mub-vrf-single-phase-heat-pump-system

Toshiba Carrier Opti-V Heat Pump

MCY8

Multi-zone system with up to 29.7 SEER2 and 12.2 HSPF2

Type: Outdoor Heat Pump

Overview

The Toshiba Carrier Opti-V system is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The outdoor units have stacked dual condenser fan with side blow arrangement.

Product Features

  • Available in 3, 4 & 5-ton capacity range
  • 100% heating capacity at 5° F for 3, 4 ton and 80% heating capacity for 5 ton unit
  • Ability to connect up to 9 multiple style indoor units on a 5 ton system
  • 2-pipe heat pump system
  • High performance outdoor unit with Inverter-driven twin rotary compressor
  • 208/230-1-60Hz power supply 
  • Cooling Operating Range: 23° F to 122° F
  • Heating Operating Range: -13° F to 60° F
  • Connected capacity up to 135%
  • Up to 29.7 SEER2 cooling efficiency
  • Up to 12.2 HSPF2 heating efficiency
  • Quiet outdoor operation

Reliability Features

  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL requirements
  • Finned tube heat exchanger
  • Suitable for Puron Advance™ refrigerant

Installation Features

  • Factory-provided controls
  • Single point electric connections

Warranty

  • Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts and compressor limited warranty. If not registered within 90 days, the warranty will be a 5-year parts and 7-year compressor limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.