Passer au contenu principal
packaged-heat-pump-system-50NH

Comfort™ 14 Packaged Heat Pump System

50NH
Electric heating and electric cooling with 13.4 SEER2 for moderate energy savings with standard comfort features.
5  étoiles sur 5
5  étoiles sur 5
5  étoiles sur 5
Coût initial: $

Overview

Comfort series packaged heat pumps are designed to be an economical solution for your cooling and heating needs so you can enjoy simple, quiet and affordable comfort.

For consumers residing in Quebec, air conditioners and heat pumps are automatically covered by a warranty of good working order granted by the Quebec Consumer Protection Act for a duration of six years.

Important Notice for Consumers in Quebec - Replacement Parts/Repair Services/Information Necessary to Maintain or Repair Goods: Carrier does not guarantee the availability of replacement parts, repair services, or the information necessary to maintain or repair the goods.

comfort-13-packaged-air-conditioner-system-50NH
WHY THIS PACKAGED PRODUCT IS RIGHT FOR YOU
energy savings icon
Energy Savings

13.4 SEER2 and 6.7 HSPF2 for moderate energy savings.

comfort-features-icon
Comfort Features

Standard comfort features to help keep you comfortable all year round.

humidity-control-icon
Humidity Control

Offers standard humidity control.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

sysrem-type-icon
System Type

Heating and cooling system that operates solely on electricity. 

warranty icon
Consumer Choice Warranty

Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.1 Learn More. Lifetime stainless steel heat exchanger limited warranty upon timely registration.2

refrigerants-icon
Refrigerant
With Puron Advance™ refrigerent, Carrier proudly continues our century-plus commitment to environmental stewardship. It's a refrigerant that delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.

1To the original owner on eligible equipment for eligible residential applications. Parts only limited warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2To the original owner on eligible equipment for eligible residential applications. Lifetime stainless steel heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.