Passer au contenu principal
carrier-45vmw-7-12k-high-wall-indoor-unit

High Wall

45VMW
This high wall unit provides conditioned air to fit any type of space.
Type: Indoor Fan Coil

Overview

This high wall unit provides conditioned air to fit any type of space.

Product Features

  • 208/230V-1-60Hz voltage
  • Available in eight different capacities
  • Dual guided air design provides smoother and comfortable air flow
  • DC fan motor
  • Multiple fan speeds
  • Built-in display
  • Louver control (fixed or swing)

Reliability Features

  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL requirements
  • DC fan motor
  • Finned tube heat exchanger
  • Suitable for Puron Advance™ refrigerant

Installation Features

  • Controls quick connects on all indoor units
  • All indoor unit settings can be done from the Remote Controller
  • Unit comes standard with IR receiver

Warranty

  • Effective 8/1/24, the warranty for our VRF equipment will include an opportunity for a 10-year parts limited warranty. If not registered within 90 days, the warranty will be a 5-year parts limited warranty.1 See warranty certificate for details.
1Except for residential applications in California and Quebec and other jurisdictions that prohibit warranty benefits conditioned on registration.