Aquasmart™ Evolution system
            The Aquasmart™ Evolution system is a complete hydraulic heating, ventilating and air conditioning (HVAC) solution.
        
 
                                    Use
                                                                                        
                                    An Aquasmart™ system offers perfect comfort for building occupants whilst optimizing economical operation for applications up to 2500 m².
It consists of up to 128 terminal fan coil units, served by up to two chillers or heat pumps (master-slave), to supply cooling and/or heating to occupied spaces and fresh air handling units. The system manager can fully integrate and control up to eight Carrier fresh air handling units.
                            
                        It consists of up to 128 terminal fan coil units, served by up to two chillers or heat pumps (master-slave), to supply cooling and/or heating to occupied spaces and fresh air handling units. The system manager can fully integrate and control up to eight Carrier fresh air handling units.
 
                                    Features & Advantages
- Maximize energy savings at comfort conditions
- Building zoning, occupancy, and room temperatures management
- Terminal fan coil units can be organized in up to 32 zones
- System components are fitted with communicating controls allowing the System Manager to communicate with and obtain feedback on user needs and operation
- Touch pilot System Manager :
- User interface
- Intuitive colour touch screen
- Easy system set up to configure the system
- Management of occupied/unoccupied time schedules and smart start features
- Compatible with a web browser allowing access from a remote location
 
- Aquasmart™ system is easy to select and configure with all units supplied from the factory with pre-installed, pre-configured and pre-tested controls and valves
- Quick Selection Guide is available to rapidly identify and select the system components