Regulation
- This all-in-one, wall-mounted thermostat is an elegant and compact solution that integrates the user interface and control intelligence. It is ideal for simplified installations, eliminating the need for an additional box in the fan coil.
- The integrated controller with remote interface provides discreet performance, with regulation embedded directly in the fan coil and controlled via an intuitive wall-mounted interface. It is a modular solution for invisible integration and customized comfort.
No Results Found

Controller Type: Thermostat
Fan Control: AC/EC 3 speed
Water valve management: ON/OFF
Heating capacity (kW): 0,6kW 2kW with relay accessory
Scheduling: Via UI

Controller Type: Thermostat
Fan Control: AC/EC 3 speed EC variable speed
Water valve management: ON/OFF
Heating capacity (kW): 2kW with relay accessory
Communication protocol: KNX Bac net Gateway accessory
Scheduling: Via UI Via BMS
Lead/ lag: Stand alone Via BMS

Controller Type: Controller + UI
Fan Control: AC/EC 3 speed EC variable speed
Water valve management: ON/OFF 0-10V
Heating capacity (kW): 2kW 1,3kW
Communication protocol: Bacnet MSTP
Scheduling: Via BMS
Lead/ lag: Stand alone Via BMS

Controller Type: Controller + UI
Fan Control: AC/EC 3 speed EC variable speed
Water valve management: ON/OFF 0-10V
Heating capacity (kW): 2kW
Communication protocol: CCN
Scheduling: Via Aquasmart
Lead/ lag: Stand alone Via BMS