X4™ Trailer Refrigeration Units
Simpler, smarter technology. Simply smarter thinking.
Complying with emissions standards while making significant gains in performance and efficiency is an ongoing challenge for trailer refrigeration. The Carrier X4™ trailer refrigeration solution not only combines performance and efficiency with emissions compliance, it presents an opportunity to better manage your business. Carrier’s X4 series platform combines simple, practical design with truly innovative engineering. The result: outstanding reliability and remarkable efficiency that delivers peace of mind and an improved bottom line—all backed by a dealer network dedicated to exceeding your expectations.
The X4™ Series. Renowned for its high capacity, efficiency and dependable performance
Complying with emissions standards while making significant gains in performance and efficiency is an ongoing challenge for trailer refrigeration. The Carrier X4™ trailer refrigeration solution not only combines performance and efficiency with emissions compliance. It presents an opportunity to better manage your business.
Reliable design, responsible choice
Proven reliable platforms, enhanced using a straightforward, practical approach to deliver compliance at a lower total cost of ownership.
Innovative engineering, intelligent solution
Patented high-efficiency designs deliver significant fuel savings plus other benefits including higher cooling capacity, faster pulldown, quieter operation, and less maintenance.
Turning compliance into opportunity
Different businesses require different solutions. That’s why Carrier offers what you need, when you need it. Choose from a variety of innovative technologies that best suit your business.
Simply better
Sustainable solutions to strengthen business intangibles such as driver comfort, technician familiarity, and greater uptime. All to improve your bottom line.
High-Efficiency Technology Synchronized by Powerful Control
- Composite Doors
- Electronic Expansion Valve (EXV)
- Vortex Suppression Fan
- Heat Exchanger Technology
- 05G 41-CFM 6-Cylinder Compressor
- Next-Generation Large-Displacement 2.2 Liter Engine
- Braze Plate Heat Exchanger (BPHE)
- Distributed Electronics
- Suction Modulation Valve (SMV)
- APX™ Control System
View the X4 Series
X4 7300
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel 0°C/+30°C | 20850 W |
| Diesel -20°C/+30°C | 11250 W |
Heating Capacity
| Diesel -20°C/+12°C | 9300 W |
Air Flow
| Diesel | 5180 m3/hr |
Weight
| Unit | 765 kg |
Dimensions
| Condenser (H x W x D) | 1940 x 2176 x 579 mm |
| Evaporator (H x W) | 1696 x 1168 mm |
Insulated Body Volume
| +0°C / +40°C | 100 m3 |
| -20°C / +40°C | 100 m3 |
Compressor
| Model | 05G |
Refrigerant
| Type | R404A |
| Charge | 7.3 kg |
X4 7500
Specifications
Temperature Type: Mono Temperature
Cooling Capacity
| Diesel 0°C/+30°C | 21430 W |
| Diesel -20°C/+30°C | 11830 W |
Heating Capacity
| Diesel -20°C/+12°C | 9300 W |
Air Flow
| Diesel | 5180 m3/hr |
Weight
| Unit | 758 kg |
Dimensions
| Condenser (H x W x D) | 1940 x 2176 x 579 mm |
| Evaporator (H x W) | 1696 x 1168 mm |
Insulated Body Volume
| +0°C / +40°C | 100 m3 |
| -20°C / +40°C | 100 m3 |
Compressor
| Model | 05G |
Refrigerant
| Type | R404A |
| Charge | 7.26 kg |
Brochures and Sell Sheets