More than ever, today's Citimax D Series not is a more powerful and reliable unit but can also provide customers a faster, lighter, smarter and more efficient usage benefit.
Citimax D Truck Refrigeration Units
Faster, lighter, smarter and more efficient
Citimax D Series is the new generation of truck refrigeration unit with decades of Carrier's experience in research and development.
Citimax D Series Key Benefits
View the full Citimax D Series
Citimax D5
Specifications
Cooling Capacity (W)
| 0°C/+30°C | 5300 |
| -20°C/+30°C | 2700 |
Heating Capacity (W)
| +18°C/-18°C (W) | 4400 |
Air Flow (m3/hr)
| 2200 |
Condenser Dimensions (mm)
| WxHxD | 1314 x 304 x 389 |
Evaporator Dimensions (mm)
| WxHxD | 1106 x 238 x 603 |
Weight (kg)
| 59 kg |
Refrigerant
| R452A | 2.2 kg |
| R404A | 2.0 kg |
Voltage (V)
| 12/24 |
Current (A)
| 30/18 |
Compressor Model
| Carrier 160 |
Citimax D6
Specifications
Cooling Capacity (W)
| 0°C/+30°C | 6000 |
| -20°C/+30°C | 3100 |
Heating Capacity (W)
| +18°C/-18°C (W) | 4600 |
Air Flow (m3/hr)
| 2200 |
Condenser Dimensions (mm)
| WxHxD | 1314 x 304 x 389 |
Evaporator Dimensions (mm)
| WxHxD | 1106 x 238 x 603 |
Weight (kg)
| 62 kg |
Refrigerant
| R452A | 2.4 kg |
| R404A | 2.2 kg |
Voltage (V)
| 12/24 |
Current (A)
| 34/19 |
Compressor Model
| Carrier 160 |
Citimax D7
Specifications
Cooling Capacity (W)
| 0°C/+30°C | 7100 |
| -20°C/+30°C | 3700 |
Heating Capacity (W)
| +18°C/-18°C (W) | 5600 |
Air Flow (m3/hr)
| 2500 |
Condenser Dimensions (mm)
| WxHxD | 1479 x 312 x 389 |
Evaporator Dimensions (mm)
| WxHxD | 1304 x 217 x 698 |
Weight (kg)
| 69 kg |
Refrigerant
| R452A | 2.7 kg |
| R404A | 2.5 kg |
Voltage (V)
| 12/24 |
Current (A)
| 50/30 |
Compressor Model
| Carrier 210 |
Brochures