Vector® Trailer Refrigeration Units
For every mission, there is a Vector.
Delivering fresh and frozen goods from “farm to fork” is a complex process - and the key to success is your equipment. It needs to be performant and reliable regarding each specific aspect of your mission. Carrier Transicold's Vector 1550 Trailer Refrigeration Units offer high versatility and optimized cost of ownership for long haul deliveries and distribution assignments which require frequent door openings.
Versatile, Green and Cost-effective
Your Mission
Does your mission require long haul temperature controlled transport and distribution with frequent door openings? Are you working to reduce your environmental footprint?
Our Solution
Vector 1550 combines patented E-Drive™ technology with an economizer – a performant, efficient and sustainable technology. Ready to handle a wide range of logistical challenges, it presents a low-cost of ownership, a balanced capacity of 14 995 Watts, and dramatically reduces your environmental footprint.
Technology
The Vector 1550 unit is equipped with E-Drive™ technology. Benefiting from the economizer capacity boost, the hermetic compressor has been downsized enabling a reduction in engine size.

Fuel Efficient
While delivering 14 995 Watts, fuel consumption is significantly reduced.
Maximum Uptime
Patented E-Drive™ technology removes 17 serviceable parts for enhanced reliability, increasing uptime to 99,4%.
Sustainable Technology
With fewer joints and moving parts, all electric E-Drive™ technology combined with a hermetic compressor helps to reduce refrigerant leaks dramatically, when compared to belt-driven technology.
View the Vector Series
Vector Series Specifications
| Model | Cooling Capacity (W) | Heating Capacity (W) | Airflow (m3/hr) | Dimensions
(H x W x D) |
Weight (kg) | Sound Pressure (dB[A]) | |||
| Road 0°C/+30°C | Road -20°C/+30°C | Standby 0°C/+30°C | Standby -20°C/+30°C | +12°C/-20°C | |||||
| Vector 1350 | 13112 | 8304 | 7998 | 7614 | 9300 | 5433 | 2227 x 2050 x 430 mm | 645 | 102 |
| Vector 1550 | 15340 | 8280 | 12990 | 7240 | 8000 | 5830 | 2227 x 2050 x 430 mm | 706 | 71 |
| Vector 1550 City | 15130 | 7880 | 13280 | 7050 | 8000 | 5830 | 2227 x 2050 x 430 mm | 725 | 67 |
| Vector 1950 | 18800 | 9540 | 16960 | 8950 | 9000 | 5600 | 2227 x 2050 x 430 mm | 882 | 76 |
| Vector 1950 E | —— | —— | 15400 | 9100 | 5800 | 4800 | 2227 x 2050 x 430 mm | 623 | 68 |
| Vector 1950 MT | 18200 | 9410 | 15340 | 9080 | 9500 | 5700 | 2227 x 2050 x 430 mm | 945 | 76 |
| Vector 1950 MT City | 18005 | 9900 | 15000 | 9125 | 8700 | 5700 | 2227 x 2050 x 430 mm | 712 | 60 |