42AM
Air Heater
Cooling capacity: 10 to 150 kW
Heating capacity: 5.4 to 21.9 kW
Airflow: 1,000 to 12,000 m³/h
42AM unit is designed for all types of small or large areas (industrial premises or workshops, warehouses, large stores, garages, gymnasiums, multi-purpose halls, etc.). This air heater can be used for overall or back-up heating, either permanently or intermittently, or used simply to keep buildings
- The best solution for heating large spaces
- Ensures buildings warm up ultra-fast
- Excellent diffusion via patented JET+ double deflection technology
Features
- 42AM-W. 5 sizes, wall-mounted and ceiling. From 20 kW to 80 kW heating, 5 kW to 21 kW cooling
- 42AM-A (air destratification ) 4 sizes from 4000 m3/h to 10000 m3/h.
Advantages
- Fan motor assembly with ROTOREX technology and streamlined impeller providing the best compromise between air handling efficiency and acoustic comfort.
- Double deflector diffuser with JET+ technology as standard.
- Antibacterial condensate drain pan with integrated quick connection fitting for cooling or reversible applications.
- Wide range of accessories for all site requirements (mounting, filtration, fresh air, mixing etc.)
- Extensive range of regulation units for all uses (on/off, proportional, electric battery etc.)
Options
- Wall bracket, ceiling bracket, IPN additional kit
- Filter box
- Outdoor air intake box with built-in filter
- 2-channel mixing box with built-in filter
- 1 or 2-channel return air duct with built-in filter
- Specific diffuser (on door, high-level etc.)
- Damper and outdoor kit
- IP30 or IP54 room thermostat
- LS/HS switch for 3-PH fan motor assembly with air outlet canopy
- 5 speed autotransformer for single-phase AC FMAs
Features
- 42AM-W. 5 sizes, wall-mounted and ceiling. From 20 kW to 80 kW heating, 5 kW to 21 kW cooling
- 42AM-A (air destratification ) 4 sizes from 4000 m3/h to 10000 m3/h.
Advantages
- Fan motor assembly with ROTOREX technology and streamlined impeller providing the best compromise between air handling efficiency and acoustic comfort.
- Double deflector diffuser with JET+ technology as standard.
- Antibacterial condensate drain pan with integrated quick connection fitting for cooling or reversible applications.
- Wide range of accessories for all site requirements (mounting, filtration, fresh air, mixing etc.)
- Extensive range of regulation units for all uses (on/off, proportional, electric battery etc.)
Options
- Wall bracket, ceiling bracket, IPN additional kit
- Filter box
- Outdoor air intake box with built-in filter
- 2-channel mixing box with built-in filter
- 1 or 2-channel return air duct with built-in filter
- Specific diffuser (on door, high-level etc.)
- Damper and outdoor kit
- IP30 or IP54 room thermostat
- LS/HS switch for 3-PH fan motor assembly with air outlet canopy
- 5 speed autotransformer for single-phase AC FMAs