Carrier
30KAV-Y
Air-cooled Screw Chiller
Nominal cooling capacity: 351 ~1750 kW
- Variable Speed drive
- Low energy consumption
- Absolute reliability
- Minimised operating sound level
- ASHRAE 34 A1 class R134a or R513A refrigerant
- Capacity Range(Tons): 100-500
- Cooling Capacity(kW): 351-1750
Please contact your local Carrier Sales Engineer.
- Variable-speed screw compressors with Greenspeed™ Intelligence
- High energy efficiency at full and part load (IPLV up to 5.8)
- Inverter-driven fan motors for optimized airflow and reduced power consumption
- Electronic expansion device for improved heat exchange and lower condensing pressure
- Economizer system for +10% cooling capacity and +4% efficiency
- Total heat recovery capability for simultaneous cooling and hot water production
- Low noise operation with inverter technology and patented low-noise fans
- Enhanced reliability with oversized bearings, corrosion-resistant coils, and endurance tests
- Carrier® SmartVu™ control with 7" color touchscreen
- Multi-language, user-friendly interface with password protection
- Night mode for reduced noise
- Supports multiple protocols: BACnet IP/MSTP, Modbus IP/RTU, LON Talk, J-Bus
- Remote management via Ethernet and RS485 (CCN integration)
- Energy Management Module (EMM) for extended remote control
- Functions include: start/stop, dual set-point, demand limit, pump control, alarm visualization
- Advanced features: set-point reset, demand limit via analog signals, time schedule override
- PT002B/PT003A/PT303 Coil coatings (Blygold, Gold Fin, Blue Fin) for corrosion protection
- PT005 Medium brine application
- PT012 High static fan for ducted installations
- PT015/PT015LS/PT015S Compressor enclosures for noise reduction
- PT016 High ambient temperature operation
- PT050 Total heat recovery for hot water generation
- PT071 High efficiency option
- PT041A Water exchanger frost protection
- PT156 Energy management module
- PT275 Remote controller
- PT301 Lead/lag control for multiple units
- PT842 ASME certification
Please contact your local Carrier Sales Engineer.
- Variable-speed screw compressors with Greenspeed™ Intelligence
- High energy efficiency at full and part load (IPLV up to 5.8)
- Inverter-driven fan motors for optimized airflow and reduced power consumption
- Electronic expansion device for improved heat exchange and lower condensing pressure
- Economizer system for +10% cooling capacity and +4% efficiency
- Total heat recovery capability for simultaneous cooling and hot water production
- Low noise operation with inverter technology and patented low-noise fans
- Enhanced reliability with oversized bearings, corrosion-resistant coils, and endurance tests
- Carrier® SmartVu™ control with 7" color touchscreen
- Multi-language, user-friendly interface with password protection
- Night mode for reduced noise
- Supports multiple protocols: BACnet IP/MSTP, Modbus IP/RTU, LON Talk, J-Bus
- Remote management via Ethernet and RS485 (CCN integration)
- Energy Management Module (EMM) for extended remote control
- Functions include: start/stop, dual set-point, demand limit, pump control, alarm visualization
- Advanced features: set-point reset, demand limit via analog signals, time schedule override
- PT002B/PT003A/PT303 Coil coatings (Blygold, Gold Fin, Blue Fin) for corrosion protection
- PT005 Medium brine application
- PT012 High static fan for ducted installations
- PT015/PT015LS/PT015S Compressor enclosures for noise reduction
- PT016 High ambient temperature operation
- PT050 Total heat recovery for hot water generation
- PT071 High efficiency option
- PT041A Water exchanger frost protection
- PT156 Energy management module
- PT275 Remote controller
- PT301 Lead/lag control for multiple units
- PT842 ASME certification