Mini SMMS 7 MCY SERIES
VRF Cooling Only Type
With R410A Refrigerant
Cooling capacity: 12.1~16.0 kW
Features
- Higher energy saving with advanced twin rotary compressor, vector-controlled inverter and heat exchange technologies
- A single outdoor unit is powerful enough to accommodate up to 12*1 independently controlled interior units, delivering ideal quiet comfort to every room
- Small footprint allows for fast and easy installation
- A maximum piping extension of 180m*3 affords unprecedented configuration flexibility
- Night operation reduces operating noise at the programmed activation time
- Optimal refrigerant control detects and control the amount of refrigerant to eliminate variations
- PMV kit for quieter operation (optional)
Physical Data
| Capacity | Model (MCY-) | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 4HP | MAP0401TP | 12.1 | 890 x 900 x 320 |
| 5HP | MAP0501TP | 14.1 | 890 x 900 x 320 |
| 6HP | MAP0601TP | 16.0 | 890 x 900 x 320 |
Features
- Higher energy saving with advanced twin rotary compressor, vector-controlled inverter and heat exchange technologies
- A single outdoor unit is powerful enough to accommodate up to 12*1 independently controlled interior units, delivering ideal quiet comfort to every room
- Small footprint allows for fast and easy installation
- A maximum piping extension of 180m*3 affords unprecedented configuration flexibility
- Night operation reduces operating noise at the programmed activation time
- Optimal refrigerant control detects and control the amount of refrigerant to eliminate variations
- PMV kit for quieter operation (optional)
Physical Data
| Capacity | Model (MCY-) | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 4HP | MAP0401TP | 12.1 | 890 x 900 x 320 |
| 5HP | MAP0501TP | 14.1 | 890 x 900 x 320 |
| 6HP | MAP0601TP | 16.0 | 890 x 900 x 320 |