SMMS 7 MMY SERIES
SMMS 7 VRF Cooling only
With R410A Refrigerant
Cooling capacity: 12.1~16.0kW
Features
- Upgraded inverter box with addition protection to prevent small animals from entering and interfering with the electronic components
- Single unit capacity expanded (up to 22HP)
- Compact module size minimizes weight-related restrictions and allows for quicker installation
- System capacity expanded, possible to connect up to60HP in one system, with up to 64 connectable indoor units
- Increase more flexibility on installation with less foot print
- Read and write data directly on smart phone device. Testing and commissioning can be also done without opening the cabinet.
- Piping design flexibility with slimmer pipe size
- Backup operation in case of a compressor failure
Physical Data
| Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Combination Model (MMY-) | Dimensions HxWxD
(mm) |
| 8HP | MAP0807T8P | 22.4 | 1800 x 990 x 780 | |
| 10HP | MAP1007T8P | 28 | 1800 x 990 x 780 | |
| 12HP | MAP1207T8P | 33.5 | 1800 x 990 x 780 | |
| 14HP | MAP1407T8P | 40 | 1800 x 990 x 780 | |
| 16HP | MAP1607T8P | 45 | 1800 x 1210 x 780 | |
| 18HP | MAP1807T8P | 50.4 | 1800 x 1210 x 780 | |
| 20HP | MAP2007T8P | 56 | 1800 x 1600 x 780 | |
| 22HP | MAP2207T8P | 61.5 | 1800 x 1600 x 780 | |
| 24HP | MAP2407T8P | 67 | 1800 x 1600 x 780 | |
| 26HP | AP2617T8P | 73.5 | MAP1407T8P | 1800 x 990 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| 28HP | AP2817T8P | 80 | MAP1407T8P | 1800 x 990 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| 30HP | AP3017T8P | 85 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| 32HP | AP3217T8P | 90 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 34HP | AP3417T8P | 95.4 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 36HP | AP3617T8P | 100.8 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| 38HP | AP3817T8P | 106.4 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| 40HP | AP4017T8P | 112.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| 42HP | AP4217T8P | 120.0 | MAP1407T8P | 1800 x 990 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 880 x 780 | |||
| 44HP | AP4417T8P | 125.0 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 880 x 780 | |||
| 46HP | AP4617T8P | 130.4 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 48HP | AP4817T8P | 136.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 50HP | AP5017T8P | 141.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 52HP | AP5217T8P | 146.4 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 54HP | AP5417T8P | 152.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 56HP | AP5617T8P | 157.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 58HP | AP5817T8P | 162.4 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP1807T8P | 1800 x 1210 x 780 | |||
| 60HP | AP6017T8P | 168 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP2007T8P | 1800 x 1600 x 780 | |||
| 14HP | MAP14A7T8P | 40.0 | MAP14A7T8P | 1800 x 1210 x 780 |
| 18HP | AP1827T8P | 50.4 | MAP1007T8P | 1800 x 990 x 780 |
| MAP0807T8P | 1800 x 990 x 780 | |||
| 20HP | AP2027T8P | 56 | MAP1007T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| 22HP | AP2227T8P | 61.5 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| 24HP | AP2427T8P | 67.2 | MAP0807T8P | 1800 x 990 x 780 |
| MAP0807T8P | 1800 x 990 x 780 | |||
| MAP0807T8P | 1800 x 990 x 780 | |||
| 26HP | AP2627T8P | 73.5 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| 28HP | AP2827T8P | 80 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 30HP | AP3027T8P | 84.0 | MAP1007T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 32HP | AP3227T8P | 89.5 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 34HP | AP3427T8P | 95.0 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 36HP | AP3627T8P | 100.5 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 38HP | AP3827T8P | 107.0 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| MAP1207T8P | 1800 x 990 x 780 | |||
| 40HP | AP4027T8P | 113.5 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP1207T8P | 1800 x 990 x 780 | |||
| 42HP | AP4217T8P | 120.0 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 44HP | AP4427T8P | 125.0 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 46HP | AP4627T8P | 130.4 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 48HP | AP4827T8P | 135 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 52HP | AP5227T8P | 145.8 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 54HP | AP5427T8P | 151.2 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| MAP1807T8P | 1800 x 1210 x 780 |
Features
- Upgraded inverter box with addition protection to prevent small animals from entering and interfering with the electronic components
- Single unit capacity expanded (up to 22HP)
- Compact module size minimizes weight-related restrictions and allows for quicker installation
- System capacity expanded, possible to connect up to60HP in one system, with up to 64 connectable indoor units
- Increase more flexibility on installation with less foot print
- Read and write data directly on smart phone device. Testing and commissioning can be also done without opening the cabinet.
- Piping design flexibility with slimmer pipe size
- Backup operation in case of a compressor failure
Physical Data
| Capacity | Model (MMY-) | Cooling Capacity
(kW) |
Combination Model (MMY-) | Dimensions HxWxD
(mm) |
| 8HP | MAP0807T8P | 22.4 | 1800 x 990 x 780 | |
| 10HP | MAP1007T8P | 28 | 1800 x 990 x 780 | |
| 12HP | MAP1207T8P | 33.5 | 1800 x 990 x 780 | |
| 14HP | MAP1407T8P | 40 | 1800 x 990 x 780 | |
| 16HP | MAP1607T8P | 45 | 1800 x 1210 x 780 | |
| 18HP | MAP1807T8P | 50.4 | 1800 x 1210 x 780 | |
| 20HP | MAP2007T8P | 56 | 1800 x 1600 x 780 | |
| 22HP | MAP2207T8P | 61.5 | 1800 x 1600 x 780 | |
| 24HP | MAP2407T8P | 67 | 1800 x 1600 x 780 | |
| 26HP | AP2617T8P | 73.5 | MAP1407T8P | 1800 x 990 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| 28HP | AP2817T8P | 80 | MAP1407T8P | 1800 x 990 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| 30HP | AP3017T8P | 85 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| 32HP | AP3217T8P | 90 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 34HP | AP3417T8P | 95.4 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 36HP | AP3617T8P | 100.8 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| 38HP | AP3817T8P | 106.4 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| 40HP | AP4017T8P | 112.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| 42HP | AP4217T8P | 120.0 | MAP1407T8P | 1800 x 990 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 880 x 780 | |||
| 44HP | AP4417T8P | 125.0 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 880 x 780 | |||
| 46HP | AP4617T8P | 130.4 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 48HP | AP4817T8P | 136.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1407T8P | 1800 x 990 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 50HP | AP5017T8P | 141.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 52HP | AP5217T8P | 146.4 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 54HP | AP5417T8P | 152.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP1407T8P | 1800 x 990 x 780 | |||
| 56HP | AP5617T8P | 157.0 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 58HP | AP5817T8P | 162.4 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP1807T8P | 1800 x 1210 x 780 | |||
| 60HP | AP6017T8P | 168 | MAP2007T8P | 1800 x 1600 x 780 |
| MAP2007T8P | 1800 x 1600 x 780 | |||
| MAP2007T8P | 1800 x 1600 x 780 | |||
| 14HP | MAP14A7T8P | 40.0 | MAP14A7T8P | 1800 x 1210 x 780 |
| 18HP | AP1827T8P | 50.4 | MAP1007T8P | 1800 x 990 x 780 |
| MAP0807T8P | 1800 x 990 x 780 | |||
| 20HP | AP2027T8P | 56 | MAP1007T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| 22HP | AP2227T8P | 61.5 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| 24HP | AP2427T8P | 67.2 | MAP0807T8P | 1800 x 990 x 780 |
| MAP0807T8P | 1800 x 990 x 780 | |||
| MAP0807T8P | 1800 x 990 x 780 | |||
| 26HP | AP2627T8P | 73.5 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| 28HP | AP2827T8P | 80 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 30HP | AP3027T8P | 84.0 | MAP1007T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 32HP | AP3227T8P | 89.5 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1007T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 34HP | AP3427T8P | 95.0 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 36HP | AP3627T8P | 100.5 | MAP1207T8P | 1800 x 990 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| MAP1007T8P | 1800 x 990 x 780 | |||
| 38HP | AP3827T8P | 107.0 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP1207T8P | 1800 x 990 x 780 | |||
| MAP1207T8P | 1800 x 990 x 780 | |||
| 40HP | AP4027T8P | 113.5 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP1207T8P | 1800 x 990 x 780 | |||
| 42HP | AP4217T8P | 120.0 | MAP14A7T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 44HP | AP4427T8P | 125.0 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 46HP | AP4627T8P | 130.4 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| MAP14A7T8P | 1800 x 1210 x 780 | |||
| 48HP | AP4827T8P | 135 | MAP1607T8P | 1800 x 1210 x 780 |
| MAP1607T8P | 1800 x 1210 x 780 | |||
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 52HP | AP5227T8P | 145.8 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| MAP1607T8P | 1800 x 1210 x 780 | |||
| 54HP | AP5427T8P | 151.2 | MAP1807T8P | 1800 x 1210 x 780 |
| MAP1807T8P | 1800 x 1210 x 780 | |||
| MAP1807T8P | 1800 x 1210 x 780 |