2-Way MMU Series
2-way air discharge cassette type
With R410A Refrigerant
Cooling capacity: 2.2~16.0kW
Heating capacity: 2.5~18.0kW
Features
- Slim and compact unit
- Unified the width of ceiling panel to 680mm
- Condensate drain pump included
- Available for ceilings up to 2.8m in height (in case of 0.8HP to 3.2HP)
- Easy installation and fine adjustment using the “Adjust-Cover” function
Physical Data
| Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
| MMU-UP0071WH-E | 2.2 | 2.5 | 295x815x570 |
| MMU-UP0091WH-E | 2.8 | 3.2 | 295x815x570 |
| MMU-UP0121WH-E | 3.6 | 4.0 | 295x815x570 |
| MMU-UP0151WH-E | 4.5 | 5.0 | 295x815x570 |
| MMU-UP0181WH-E | 5.6 | 6.3 | 345x1180x570 |
| MMU-UP0241WH-E | 7.1 | 8.0 | 345x1180x570 |
| MMU-UP0271WH-E | 8.0 | 9.0 | 345x1180x570 |
| MMU-UP0301WH-E | 9.0 | 10.0 | 345x1180x570 |
| MMU-UP0361WH-E | 11.2 | 12.5 | 345x1600x570 |
| MMU-UP0481WH-E | 14.0 | 16.0 | 345x1600x570 |
| MMU-UP0561WH-E | 16.0 | 18.0 | 345x1600x570 |
Features
- Slim and compact unit
- Unified the width of ceiling panel to 680mm
- Condensate drain pump included
- Available for ceilings up to 2.8m in height (in case of 0.8HP to 3.2HP)
- Easy installation and fine adjustment using the “Adjust-Cover” function
Physical Data
| Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
| MMU-UP0071WH-E | 2.2 | 2.5 | 295x815x570 |
| MMU-UP0091WH-E | 2.8 | 3.2 | 295x815x570 |
| MMU-UP0121WH-E | 3.6 | 4.0 | 295x815x570 |
| MMU-UP0151WH-E | 4.5 | 5.0 | 295x815x570 |
| MMU-UP0181WH-E | 5.6 | 6.3 | 345x1180x570 |
| MMU-UP0241WH-E | 7.1 | 8.0 | 345x1180x570 |
| MMU-UP0271WH-E | 8.0 | 9.0 | 345x1180x570 |
| MMU-UP0301WH-E | 9.0 | 10.0 | 345x1180x570 |
| MMU-UP0361WH-E | 11.2 | 12.5 | 345x1600x570 |
| MMU-UP0481WH-E | 14.0 | 16.0 | 345x1600x570 |
| MMU-UP0561WH-E | 16.0 | 18.0 | 345x1600x570 |