RAC-NR
Window Type Air Conditioner
Cooling only with remote
With R410A Refrigerant
Cooling capacity: 2.11~5.28 kW
Features
- Electronic control system
- Electronic thermostat
- Electronic control panel
- Multi fan speeds
- Multi angle airflow
- LED display
- Auto mode
- Dehumidifying mode
- Sleep mode
- Golden fin anti-rusting coating
- Auto restart
- Self-diagnosis
- Time delay safety
- Nano silver ion filter
- Bio sterilization filter
- Easy remove panel
- 24 Hours on/off timer
- Remote control
- Grade 4 energy label
Physical Data
| Horse Power | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 3/4HP | RAC-07NR-HK | 2.11 | 346 x 450 x 585 |
| 1HP | RAC-09NR-HK | 2.58 | 346 x 450 x 585 |
| 1.5HP | RAC-12NR-HK | 3.52 | 380 x 600 x 560 |
| 2HP | RAC-18NR-HK | 5.28 | 428 x 660 x 680 |
Features
- Electronic control system
- Electronic thermostat
- Electronic control panel
- Multi fan speeds
- Multi angle airflow
- LED display
- Auto mode
- Dehumidifying mode
- Sleep mode
- Golden fin anti-rusting coating
- Auto restart
- Self-diagnosis
- Time delay safety
- Nano silver ion filter
- Bio sterilization filter
- Easy remove panel
- 24 Hours on/off timer
- Remote control
- Grade 4 energy label
Physical Data
| Horse Power | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 3/4HP | RAC-07NR-HK | 2.11 | 346 x 450 x 585 |
| 1HP | RAC-09NR-HK | 2.58 | 346 x 450 x 585 |
| 1.5HP | RAC-12NR-HK | 3.52 | 380 x 600 x 560 |
| 2HP | RAC-18NR-HK | 5.28 | 428 x 660 x 680 |